Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Smart-Ex 02 CAMERA ONLY MODE, DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, with camera, global version |
General specifications | ||
---|---|---|
Description | Camera Only Mode | |
Hardware | ||
Processor | Qualcomm Snapdragon 450 | |
RAM | 3 GByte | |
Camera | ||
Front camera | 5 MP | |
Main camera | 12 MP with autofocus and LED flash | |
Video recording resolution | 1080p, 720p, 480p (main camera) | |
Internal data memory | 32 GByte | |
Optional data memory | Micro SD flash card up to 128 GByte | |
Speaker | Forward facing main speaker with Gore® cone | |
Indicators/operating means | ||
Display | Extreme shock and scratch resistant Gorilla® Glass with glove touch and wet mode | |
Touchscreen technology | Capacitive multitouch | |
Screen diagonal | 12.7 cm | |
Resolution | 720 x 1280 pixels | |
Key | ||
Electrical specifications | ||
Battery type | Li-Ion battery 16.28 WH 3.7 V 4400 mAh | |
Software | ||
Operating system | Android™ 11 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP68 , MIL-STD-810G | |
Connection | 7-pins water-proof magnetic USB 2.0 port | |
Mass | approx. 380 g | |
Dimensions | ||
W x H x D | 82 mm x 163 mm x 22 mm | |
Data for application in connection with hazardous areas | ||
ATEX approval | ||
ATEX certificate | EPS 19 ATEX 1 069 X | |
ATEX marking | II 3G Ex ic op is IIC T4 Gc IP64 II 3D Ex ic op is IIIC T120°C Dc Ta = -20 °C to +60 °C |
|
International approvals | ||
SGS approval | ||
SGS certificate | Class I, II, III, Division 2 Group A-G T4 IP 64 Ex ic IIC T4 Gc Ex ic IIIC T120°C Dc Cl I Zn 2, AEx ic IIC T4 Gc Zn 22, AEx ic IIIC T120°C Dc Ta = -20 °C to +60 °C, IP 64 |
|
IECEx approval | ||
IECEx certificate | IECEx EPS 19.0032X | |
IECEx marking | Ex ic op is IIC T4 Gc IP64 Ex ic op is IIIC T120°C Dc Ta = -20 °C to +60 °C |
|
Approved for | Albania, Australia, Austria, Azerbaijan, Belgium, Bosnia-Herzegovina, Brunei, Bulgaria, Canada, Ceuta, Croatia, Czech Republic, Denmark, Egypt, Estonia, Finland, France, Germany, Greece, Hungary, Iceland, India, Iraq, Ireland, Israel, Italy, Kuwait, Latvia, Liechtenstein, Lithuania, Luxembourg, Macedonia, Malaysia, Malta, Mexico, Montenegro, Myanmar, Netherlands, New Zealand, Norway, Oman, Peru, Philippines, Poland, Portugal, Romania, Saudi Arabia, Serbia, Singapore, Slovak Republic, Slovenia, Spain, Sweden, Switzerland, Thailand, Turkey, United Arab Emirates, United Kingdom, Uzbekistan, Vietnam, USA | |
General information | ||
Note | Android is a trademark of Google LLC. | |
Scope of delivery | Smart-Ex® 02 Li-Ion battery Charger USB cable Screwdriver Documentation Camera Only Mode |
System | Classcode |
---|---|
ECLASS 13.0 | 19060302 |
ECLASS 12.0 | 19060302 |
ECLASS 11.0 | 19060302 |
ECLASS 10.0.1 | 19060302 |
ECLASS 9.0 | 19060302 |
ECLASS 8.0 | 19060302 |
ECLASS 5.1 | 27230240 |
ETIM 9.0 | EC002487 |
ETIM 8.0 | EC002487 |
ETIM 7.0 | EC002487 |
ETIM 6.0 | EC002487 |
ETIM 5.0 | EC002487 |
UNSPSC 12.1 | 43191507 |
Literature | Language | File Type | File Size |
---|---|---|---|
Twopager Smart-Ex 02 | ENG | 200 KB | |
Application Report - AVEVA Mobile Operator Solutions | ENG | 175 KB | |
Application Report - Digital Lockout and Tagout for Hot Permit Maintenance Work | ENG | 1183 KB | |
Application Report - Safety 4.0 in Hazardous Areas | ENG | 217 KB |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Safety Note / Sicherheitshinweis | ALL | 657 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Bureau Veritas ATEX | EPS 19 ATEX 1 069 X | ALL | 861 KB | |
Bureau Veritas IECEx Certificate of Conformity | IECEx EPS 19.0032X | ALL | LINK | --- |
SGS Certificate | SUW-CERT191100466 | ALL | 304 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4477A | ALL | 168 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|