Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Smartphone SMART-EX03-DZ1-KOR-N128-000-..

Smart-Ex® 03
SMART-EX03-DZ1-KOR-N128-000-..
  • Global certificates - a common hardware platform
  • Android™ 13 operating system
  • Wireless connections such as 5G NR, WWAN, Wi-Fi and Bluetooth®
  • Android™ Enterprise Recommended verified device
  • GPS
  • NFC technology for wireless applications
  • Service contract
  • Programmable hardware buttons
  • Special buttons for lone worker protection (LWP) applications
  • PTCRB and GCF certified
  • Dual SIM (eSIM + nano-SIM)
  • Google ARCore ready

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SMART-EX03-DZ1-KOR-N128-000-..

Product Description
Smart-Ex 03 DZ1 (DIV 1 and Zone 1/21), Android™, 128 GB, version for South Korea
Hardware
ProcessorQualcomm® Snapdragon QCM6490 and SDR753 platform
Full 3GPP Rel 15 support
RAM8 GByte
Internal data memory128 GByte 1
SensorsBiometric, Accelerometer, Gyrometer, Magnetometer, Barometer, Proximity, Ambient light
Indicators/operating means
DisplayCan be operated while wearing gloves
Extreme shock and scratch resistant Gorilla® glass
Touchscreen technologyCapacitive multitouch
Screen diagonal15.24 cm / 6 inch
Resolution1080 x 2160
KeyProgrammable push-to-talk, alarm and multifunction button
Power button with fingerprint sensor
Volume up/down
Electrical specifications
Battery typeLi-Ion battery , 4400 mAh
Interface
I/O portsCharging via USB Type C + robust charging pads for charging in docking station (accessory)
3.5 mm audio interface, supporting legacy and standard 3.5mm audio accessories and updated PTT accessories through new, specific audio interface
Communication
Mobile standard
2GGSM: 800 / 850 / 900 / 1800 / 1900 MHz
3GWCDMA: B1, B2, B4, B5, B8 (850 / 900 / 1700 / 1900 / 2100 MHz)
4GLTE: B1, B2, B3, B4, B5, B7, B8, B12, B13, B14, B17, B18, B19, B20, B25, B26, B28, B29, B30, B34, B38, B39, B40, B41, B42, B43, B48, B53, B66, B71
5GNR: n1, n2, n3, n5, n7, n8, n12, n13, n14, n18, n20, n25, n28, n30, n38, n40, n41, n48, n66, n71, n77, n78, n79
WLAN6E ready, 802.11a/b/g/n/ac/ax/e/k/r/v, support for Enterprise deployments
Bluetooth5.2 (BLE supported)
GPS sensorGPS, GLONASS, Galileo, QZSS, BeiDou
NFCyes
SIM cardDual SIM (eSIM + nano-SIM)
Software
Operating systemAndroid™ 13
Android™ Enterprise Recommended verified device
SMS/MMSyes
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP68 according to EN/IEC 60529
MIL-STD-810H
Mass400 g
Dimensions
W x H x D84 mm x 172 mm x 18 mm / 25 mm
Data for application in connection with hazardous areas
ATEX approval
ATEX certificateEPS 23 ATEX 1 094 X
ATEX markingEx-Hexagon II 2G Ex ia IIC T4 Gb
Ex-Hexagon II 2D Ex ia IIIC T135 °C Db
Ta = -20 °C to +60 °C
International approvals
IECEx approval
IECEx certificateIECEx EPS 23.0021X
IECEx markingEx ia IIC T4 Gb
Ex ia IIIC T135 °C Db
Ta = -20 °C to +60 °C
UKCA approval
UKCA certificateEPS23 UKEX 1 095 X
UKCA markingEx-Hexagon II 2G Ex ia IIC T4 Gb
Ex-Hexagon II 2D Ex ia IIIC T135 °C Db
KCC approval
KCC certificate24-KA4BO-0673X
24-KA4BO-0672X
KCC markingEx ia IIC T4 Gb
Ex ia IIIC T135°C Db
Approved forSouth Korea
Further approvalsWi-Fi CERTIFIED™
Google ARCore ready
PTCRB
GCF
General information
NoteAndroid is a trademark of Google LLC.
1 no SD Card memory extension
Scope of deliverySmart-Ex® 03
Li-Ion battery
Charger
USB cable
Screwdriver
Documentation

Classifications

SystemClasscode
ECLASS 13.019060302
ECLASS 12.019060302
ECLASS 11.019060302
ECLASS 10.0.119060302
ECLASS 9.019060302
ECLASS 8.019060302
ECLASS 5.127230240
ETIM 9.0EC002487
ETIM 8.0EC002487
ETIM 7.0EC002487
ETIM 6.0EC002487
ETIM 5.0EC002487
UNSPSC 12.143191507

Details: SMART-EX03-DZ1-KOR-N128-000-..

Informative Literature: SMART-EX03-DZ1-KOR-N128-000-..

Language Selection:
LiteratureLanguageFile TypeFile Size
Product Information Smart-Ex 03ENGPDF2282 KB

Product Documentation: SMART-EX03-DZ1-KOR-N128-000-..

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Specific Instructions / Spezifische BetriebsanleitungALLPDF11870 KB
Safety Note / SicherheitshinweisALLPDF1189 KB
Manuals
ManualENGPDF3691 KB

Approvals: SMART-EX03-DZ1-KOR-N128-000-..

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
EU Bureau Veritas ATEX ATEX Category 2 D ATEX Category 2 GEPS 23 ATEX 1 094 XALLPDF2248 KB
Korea KTL (Korea)24-KA4BO-0672XALLPDF393 KB
Korea KTL (Korea)24-KA4BO-0673XALLPDF394 KB
United Kingdom Bureau Veritas UK-Type Examination CertificateEPS 23 UKEX 1 095 XALLPDF3508 KB
Worldwide Bureau Veritas IECEx Certificate of ConformityIECEx EPS 23.0021XALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitätserklärung (P+F)DOC-7469BALLPDF150 KB
UK Declaration of Conformity (P+F) / UK-Konformitätserklärung (P+F)DOC-7598ALLPDF191 KB

Associated Products: SMART-EX03-DZ1-KOR-N128-000-..

Matching System Components
RSM-Ex 01, Bluetooth, Zone 0/21, version for Europepa
SM1P, Headband, Zone 1/21, with Bluetoothpa
Accessories
Leather holster for Smart-Ex 03pa
Stylus capacitive with tetherpa
7.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Tether for stylus penpa
31.00  USD

Contact Us

Clip2Loop coil tetherpa
Mini QD looppa
Configuration application for Android™ smartphonespa
Data migration application for ecom smartphonespa
Basic safety application for lone workerspa
Diagnostic tool application for ecom smartphonespa
Enhanced flashlight application for Android™ smartphonespa
Application to make it easier to answer callspa
Data recovery application for Smart-Ex® 02pa
USB-C Multiport Adapterpa
Car charger with USB-A socket for universal usepa
USB connection cable for Tab-Ex Pro and Tab-Ex 03pa
Torx screwdriver for Smart-Ex 02, Ex-Handy 10 and Tab-Ex 03 DZ1pa
Li-ion battery pack for Smart-Ex 03pa
USB Charging Cable for Smart-Ex 02, Ex-Handy 10 and Pocket Unit PU-Ex V01pa
Travel charger for universal usepa
Cradle for Smart-Ex 03 with belt clippa
Leather case for Smart-Ex 03pa
Leather case for Smart-Ex 03pa
Lite cradle / vehicle holder for Tab-Ex 02 DZ2/D2 and Tab-Ex 03 D2pa
Docking station for Smart-Ex 03pa
Docking station for Smart-Ex 02 and Ex-Handy 10pa
Standard duty pedestal mount and suction cup for Tab-Ex 03 DZ1pa
Standard duty pedestal mount for Tab-Ex 03 DZ1pa
Table stand for Tab-Ex 03 DZ1pa
Battery pack charger for Ex-BP S03 AIpa
Cradle for Smart-Ex 03 with spring clippa
Retractable lanyard for universal usepa
Li-ion battery pack for Smart-Ex 03 DZ1, DZ2 and Mining, global versionpa
smart-ex_03

Smart, safe, powerful: The new 5G smartphone Smart-Ex® 03 takes the digitalization of processes in hazardous areas to the next level. Learn more …