Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
1-D barcode scanner |
General specifications | ||
---|---|---|
Description | 1-D barcode scanner | |
Readable codes | 1-D barcode | |
Hardware | ||
Internal data memory | 2 MByte | |
Electrical specifications | ||
Battery type | Li-Ion battery Rechargeable 10.000+ scans with one battery charge |
|
Operating duration | approx. 12 h | |
Communication | ||
Bluetooth | Class II, up to approx. 10 meters | |
Software | ||
Applications | eSETUP Ident-Ex® , eSETTINGS Ident-Ex® (API DEMO) | |
Mechanical specifications | ||
Degree of protection | IP64 EN IEC 60079-0 (ATEX/ IECEx) |
|
Mass | 431 g | |
Dimensions | 221 mm x 84 mm x 58 mm | |
Data for application in connection with hazardous areas | ||
ATEX approval | ||
ATEX marking | II 2G Ex ib op is IIC T4 Gb II 2D Ex ib op is IIIC T135°C Db |
|
International approvals | ||
IECEx approval | ||
IECEx marking | Ex ib op is IIC T4 Gb Ex ib op is IIIC T135°C Db |
|
General information | ||
Scope of delivery | Ident-Ex® Head module Charging cable Charger Documentation |
System | Classcode |
---|---|
ECLASS 13.0 | 27280101 |
ECLASS 12.0 | 27280101 |
ECLASS 11.0 | 27280101 |
ECLASS 10.0.1 | 27280101 |
ECLASS 9.0 | 27280101 |
ECLASS 8.0 | 27280101 |
ECLASS 5.1 | 27280101 |
ETIM 9.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC002999 |
UNSPSC 12.1 | 43211701 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual / Handbuch | ALL | 173 KB | |
Manual / Handbuch | ALL | 4701 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Bureau Veritas ATEX | EPS 20 ATEX 1 143 | ALL | 2176 KB | |
Worldwide Bureau Veritas IECEx Certificate of Conformity | IECEx EPS 20.0051 | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4616 | ALL | 295 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|