Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Intrinsically safe Bluetooth® handheld for UHF RFID (US) |
General specifications | ||
---|---|---|
Description | UHF RFID Reader Module FCC | |
Operating frequency | 902 ... 928 MHz UHF | |
Hardware | ||
Internal data memory | 2 MByte | |
Electrical specifications | ||
Battery type | Li-Ion battery Rechargeable 10.000+ scans with one battery charge |
|
Operating duration | approx. 12 h | |
Communication | ||
Bluetooth | Class II, up to approx. 10 meters | |
Standard conformity | ||
RFID | ISO/IEC 18000-6 | |
Software | ||
Applications | eSETUP Ident-Ex® , eSETTINGS Ident-Ex® (API DEMO) | |
Mechanical specifications | ||
Mass | 497 g | |
Dimensions | 221 mm x 84 mm x 58 mm | |
Data for application in connection with hazardous areas | ||
ATEX approval | ||
ATEX certificate | EPS 16 ATEX 1 017 | |
ATEX marking | II 2D Ex ib IIIC T135°C Db IP6X II 2G Ex ib IIC T4 Gb IP64 |
|
International approvals | ||
IECEx approval | ||
IECEx certificate | IECEx EPS 16.0008 | |
IECEx marking | Ex ib IIC T4 Gb IP64 Ex ib IIIC T135°C Db IP 6X |
|
ETL approval | ||
ETL marking | Class I, II, III, Division 1 Groups A-G, T4, T 135°C Cl I Zn 1, AEx ia IIC T4 Gb IP64 |
|
General information | ||
Scope of delivery | Ident-Ex® Head module Charging cable Charger Documentation |
System | Classcode |
---|---|
ECLASS 13.0 | 27280401 |
ECLASS 12.0 | 27280401 |
ECLASS 11.0 | 27280401 |
ECLASS 10.0.1 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002998 |
ETIM 8.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 6.0 | EC002998 |
ETIM 5.0 | EC002998 |
UNSPSC 12.1 | 43211710 |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
eSETTINGS Ident-Ex® (API DEMO) / eSETTINGS Ident-Ex® (API DEMO) | 2020-02 | LINK | --- |
eSETUP Ident-Ex® / eSETUP Ident-Ex® | 2020-02 | LINK | --- |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|