Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

AS-Interface end seal VAZ-FK-ED3

VAZ-FK-ED3
  • Protection class improvement if there are no AS-Interface flat cables passing
  • Installation without tools

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VAZ-FK-ED3

Product Description
AS-Interface end seal for flat cable
Ambient conditions
Ambient temperature-25 ... 50 °C (-13 ... 122 °F)
Storage temperature-25 ... 50 °C (-13 ... 122 °F)
Mechanical specifications
Degree of protectionIP54
MaterialPVC
SealFilling with Renolit G 2000 grease for sealing the open flat cable ends
NoteGrease may leak from the end seal
General information
Scope of deliveryEnd seal packaging unit 20-piece

Classifications

SystemClasscode
ECLASS 13.027279090
ECLASS 12.027279090
ECLASS 11.027279090
ECLASS 10.0.127279090
ECLASS 9.027279090
ECLASS 8.027279090
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131251501

Details: VAZ-FK-ED3

Approvals: VAZ-FK-ED3

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Material ResistanceCERT3175ALLPDF12 KB

Associated Products: VAZ-FK-ED3

Accessory of

339.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

AS-Interface flat cable for external auxiliary voltage up to 24 Vfa

AS-Interface flat cablefa
AS-Interface flat cablefa
AS-Interface flat cable for external auxiliary voltage up to 24 Vfa
AS-Interface flat cable for external auxiliary voltage up to 24 Vfa
689.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

AS-Interface flat cable for 48 Vfa
AS-Interface flat cable for external auxiliary voltage up to 24 Vfa
AS-Interface flat cable for external auxiliary voltage up to 24 Vfa
AS-Interface flat cable for external auxiliary voltage up to 24 Vfa
AS-Interface flat cablefa
AS-Interface flat cable for external auxiliary voltage up to 24 Vfa
445.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

AS-Interface flat cablefa
AS-Interface flat cable for external auxiliary voltage up to 24 Vfa
AS-Interface flat cable for external auxiliary voltage up to 24 Vfa
AS-Interface flat cable for external auxiliary voltage up to 24 Vfa
471.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

AS-Interface flat cable for external auxiliary voltage up to 24 Vfa
AS-Interface flat cable for 48 Vfa
AS-Interface flat cable for external auxiliary voltage up to 24 Vfa
AS-Interface flat cablefa
AS-Interface flat cable Safetyfa