Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

SFP: 100BASE-FX Fast Ethernet Single-mode Fiber Extended Temperature SFP-S-20KM-F-W

SFP-S-20KM-F-W
  • Industry standard small form pluggable (SFP) package
  • SFP Multi-Source Agreement compliant
  • Hot pluggable
  • Class 1 laser product complies with EN 60825-1
  • Single power supply 3.3V
  • TTL signal detect indicator
  • Duplex LC connector
  • Extended temperature range: -40 to 85° C

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SFP-S-20KM-F-W

Product Description
Single-mode 20KM 100BASE-FX Fast Ethernet Fiber SFP
Ethernet Interface
Standards
IEEE802.3u 100BASE-FXyes
Interface 1
Interface type100BASE-FX Fast Ethernet fiber
Physical SFP, Hot pluggable
Transfer rate155 Mbps
Fiber optics functionality
Wave length1550 nm
Cable type9/125μm Single-mode
Cable lengthmax. 20 km
Connector type1 Duplex LC
Transmit power (optical)-15 ... -8 dBm
Receive sensitivity-34 ... 0 dBm
Link budget19 dB
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN55024, IEC 61000-4-2, IEC 61000-4-3, IEC 61000-4-4, IEC 61000-4-6, IEC 61000-4-8
Standard conformity
Emitted interferenceCISPR 22 , FCC Part 15 Subpart B Class A , EN61000-6-4, IEC61000-6-4
Noise immunityEN 55024
StandardsSFP Multi-Source (MSA) compliant Class 1 laser product complies with EN 60825-1
Ambient conditions
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humiditymax. 95 %
Mechanical specifications
Mass17 g
Dimensions
Height8.5 mm
Width13.4 mm
Length56.5 mm

Classifications

SystemClasscode
ECLASS 13.027242610
ECLASS 12.027242610
ECLASS 11.027242610
ECLASS 10.0.127242610
ECLASS 9.027242610
ECLASS 8.027242610
ECLASS 5.127242610
ETIM 9.0EC001597
ETIM 8.0EC001597
ETIM 7.0EC001597
ETIM 6.0EC001597
ETIM 5.0EC001597
UNSPSC 12.132151705

Details: SFP-S-20KM-F-W

Approvals: SFP-S-20KM-F-W

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F)TDOC-4912AENGENGPDF199 KB

Associated Products: SFP-S-20KM-F-W

Accessory of
1,866.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Ethernet managed gigabit switch with 20 RJ45 ports with 4 shared SFP ports fa
1,371.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Ethernet managed gigabit switch with 8 RJ45 and 4 SFP portsfa