Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Single-mode 50KM 1000BASE-XD Gigabit Ethernet Fiber SFP |
Ethernet Interface | ||
---|---|---|
Standards | ||
IEEE802.3u 100BASE-FX | yes | |
Interface 1 | ||
Interface type | 1000BASE-XD Gigabit Ethernet Fiber | |
Physical | SFP, Hot pluggable | |
Transfer rate | 1.25 Gbps | |
Fiber optics functionality | ||
Wave length | 1550 nm |
|
Cable type | 9/125μm Single-mode | |
Cable length | max. 50 km | |
Connector type | 1 Duplex LC | |
Transmit power (optical) | -4 ... 1 dBm | |
Receive sensitivity | -24 ... -1 dBm | |
Link budget | 20 dB | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN55024, IEC 61000-4-2, IEC 61000-4-3, IEC 61000-4-4, IEC 61000-4-6, IEC 61000-4-8 | |
Standard conformity | ||
Emitted interference | CISPR 22 , FCC Part 15 Subpart B Class A , EN61000-6-4, IEC61000-6-4 | |
Noise immunity | EN 55024 | |
Standards | SFP Multi-Source (MSA) compliant Class 1 laser product complies with EN 60825-1 | |
Ambient conditions | ||
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | max. 95 % | |
Mechanical specifications | ||
Mass | 17 g | |
Dimensions | ||
Height | 8.5 mm | |
Width | 13.4 mm | |
Length | 56.5 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27242610 |
ECLASS 12.0 | 27242610 |
ECLASS 11.0 | 27242610 |
ECLASS 10.0.1 | 27242610 |
ECLASS 9.0 | 27242610 |
ECLASS 8.0 | 27242610 |
ECLASS 5.1 | 27242610 |
ETIM 9.0 | EC001597 |
ETIM 8.0 | EC001597 |
ETIM 7.0 | EC001597 |
ETIM 6.0 | EC001597 |
ETIM 5.0 | EC001597 |
UNSPSC 12.1 | 32151705 |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) | TDOC-4912AENG | ENG | 199 KB |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|