Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Handle with trigger switch and 1950 mAh battery |
Electrical specifications | ||
---|---|---|
Capacitance | 1950 mAh | |
Mechanical specifications | ||
Installation | Push into position and clip on, additional 2 fixing holes for Handheld | |
Mass | approx. 136 g | |
Dimensions | 102 mm x 51 mm x 140 mm | |
Height | 140 mm | |
Width | 51 mm | |
Length | 102 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27310192 |
ECLASS 12.0 | 27310192 |
ECLASS 11.0 | 27319290 |
ECLASS 10.0.1 | 27319090 |
ECLASS 9.0 | 27319290 |
ECLASS 8.0 | 27319290 |
ECLASS 5.1 | 27310290 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 43211711 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - Handle Assembly | ENG | 50 KB |