Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
AS-Interface Handheld |
General specifications | ||
---|---|---|
AS-Interface specification | V3.0 | |
Operating mode | Plug-in charging unit, 120 V AC, included with delivery | |
Indicators/operating means | ||
Display | LC display | |
Keyboard | membrane keys, 5 keys | |
Electrical specifications | ||
Operating duration | 8 h or ≥ 250 read/write procedures for fully charged battery | |
Power supply | battery mode, please use only battery charger included with delivery to charge (charging time about 14 h) | |
Interface | ||
Interface type | AS-Interface, short-circuit proof and overload-proof, or optical | |
Open loop voltage | 28 V | |
Load current | 100 mA at 25 V | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 | |
Standard conformity | ||
Degree of protection | EN 60529:2000 | |
Electrical safety | Plug-in charging unit UL 1310 | |
Emitted interference | EN 61326-1:2013 | |
Noise immunity | EN 61326-1:2013 | |
Ambient conditions | ||
Ambient temperature | 0 ... 40 °C (32 ... 104 °F) | |
Storage temperature | -20 ... 40 °C (-4 ... 104 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Material | ||
Housing | plastic | |
Mass | approx. 610 g | |
Dimensions | ||
Height | 34 mm | |
Width | 80 mm | |
Length | 214 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27242692 |
ECLASS 12.0 | 27242692 |
ECLASS 11.0 | 27242692 |
ECLASS 10.0.1 | 27242692 |
ECLASS 9.0 | 27242692 |
ECLASS 8.0 | 27279212 |
ECLASS 5.1 | 27279212 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 39121535 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - VBP-HH1-V3.0* | ENG | 2006 KB | |
Manuals | |||
Manual VBP-HH1-V3.0* | ENG | 4223 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2243 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|