Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
EtherNet/IP + Modbus TCP Gateway, double master for 2 AS-Interface networks |
General specifications | ||
---|---|---|
AS-Interface specification | V3.0 | |
PLC-Functionality | activateable | |
Duplicate address detection | from AS-Interface slaves | |
Earth fault detection | integrated | |
EMC monitoring | integrated | |
Diagnostics function | Extended function via display | |
UL File Number | E223772 only from low voltage, limited energy source (SELV or PELV) or listed Class 2 source | |
Functional safety related parameters | ||
MTTFd | 100 a at 30 °C | |
Indicators/operating means | ||
Display | Illuminated graphical LC display for addressing and error messages | |
LED ETHERNET | ethernet active; LED green | |
LED AS-i ACTIVE | AS-Interface operation normal; LED green | |
LED CONFIG ERR | configuration error; LED red | |
LED PRG ENABLE | autom. programming; LED green | |
LED POWER | voltage ON; LED green | |
LED PRJ MODE | projecting mode active; LED yellow | |
LED U AS-i | AS-Interface voltage; LED green | |
Button | 4 | |
Electrical specifications | ||
Insulation voltage | ≥ 500 V | |
Rated operating voltage | from AS-Interface 30 V DC | |
Rated operating current | ≤ 200 mA from AS-Interface circuit 1 ≤ 70 mA from AS-Interface segment 2 |
|
Interface 1 | ||
Interface type | 2 x RJ-45 | |
Protocol | EtherNet/IP + MODBUS TCP/IP acc. to IEEE 802.3 supports device level ring protocol DLR |
|
Transfer rate | 10 MBit/s / 100 MBit/s , Automatic baud rate detection | |
Interface 2 | ||
Interface type | RS 232, serial Diagnostic Interface |
|
Transfer rate | 19,2 kBit/s | |
Interface 3 | ||
Interface type | Chip card slot | |
Connection | ||
Ethernet | RJ-45 | |
AS-Interface | spring terminals, removable | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 62026-2:2013 EN 61000-6-2:2005, EN 61000-6-4:2007 | |
Standard conformity | ||
Electromagnetic compatibility | EN 61000-6-2:2005, EN 61000-6-4:2007 | |
Degree of protection | EN 60529:2000 | |
AS-Interface | EN 62026-2:2013 | |
Shock resistance | EN 61131-2:2004 | |
Standards | EN 61000-6-2:2005, EN 61000-6-4:2007 EN 954-1:1996 (up to Kategorie 4), IEC 61508:2001 and EN 62061:2005 (up to SIL3) EN 13849:2008 (PL e) | |
Approvals and certificates | ||
UL approval | An isolated source with a secondary open circuit voltage of ≤ 30 VDC with a 3 A maximum over current protection. Over current protection is not required when a Class 2 source is employed. UL mark does not provide UL certification for any functional safety rating or aspects of the device. |
|
Ambient conditions | ||
Ambient temperature | 0 ... 55 °C (32 ... 131 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | 500 g | |
Dimensions | ||
Height | 120 mm | |
Width | 85 mm | |
Length | 76 mm | |
Construction type | Low profile housing , Stainless steel |
System | Classcode |
---|---|
ECLASS 13.0 | 27242607 |
ECLASS 12.0 | 27242607 |
ECLASS 11.0 | 27242607 |
ECLASS 10.0.1 | 27242607 |
ECLASS 9.0 | 27242607 |
ECLASS 8.0 | 27242607 |
ECLASS 5.1 | 27242607 |
ETIM 9.0 | EC001603 |
ETIM 8.0 | EC001603 |
ETIM 7.0 | EC001603 |
ETIM 6.0 | EC001603 |
ETIM 5.0 | EC001603 |
UNSPSC 12.1 | 39121535 |
The VBG-ENX-K20-DMD is an Ethernet/IP + Modbus TCP gateway with 2 AS-Interface masters in accordance with AS-Interface specification 3.0. This means that data can be transferred from 2 parallel AS-Interface branches via one IP address.
The design of the K20 in stainless steel with IP20 is particularly suited for use in switching cabinets for snap on mounting on the 35 mm mounting rail.
The gateway in accordance with the AS-Interface specification V 3.0 is used to connect AS-Interface systems to a higher-level net. It acts as a master for the AS-Interface segment and as a slave for the higher-level net. During cyclic data exchange, the digital data of an AS-Interface segment is transferred. Analog values as well as the complete command set of the new AS-Interface specification are transferred using a command interface.
The address allocation and acceptance of the target configuration can be achieved via the keys. 7 LEDs fitted to the front panel indicate the actual state of the AS-Interface branch.
With the graphical display, the commissioning of the AS-Interface circuits and testing of the connected peripherals can take place completely separately from the commissioning of the higher-level network and the programming. With the 4 switches, all functions can be controlled and visualized on the display.
The device has a card slot for a memory card for the storage of configuration data.
An integrated Switch and 2 RJ-45 sockets allow the design of a line topology without the use of an external Switch.
The device level ring protocol DLR increases the reliability of a ring topology at the device level, thus optimizing the machine running times.
An integrated webserver allows to administrate the device and The AS-interface network without additional hard and/or software via a browser interface.
The redundant power supply guarantees that the double master remains in function and is diagnosticable, when a failure of a power supply unit in one of the two AS-interfaces circles occures. Also communication with the superior field bus is not disturbed by the failure of a power supply.
PLC Functionality
Optionally the gateway is also available with PLC functionality. Therefor you can order a code key VAZ-CTR additionally.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
EtherNet/IP: Changeover from ASi gateways type K20 to KE5 | ENG | 1803 KB | |
Commissioning VBG-ENX-K20-DMD / Inbetriebnahme VBG-ENX-K20-DMD | ALL | 464 KB | |
Installation instructions VBG-ENX-K20-DMD / Montageanweisung VBG-ENX-K20-DMD | ALL | 1128 KB | |
Manuals | |||
Manual AS-Interface 3.0 Command Interface | ENG | 3265 KB | |
Manual Control III Programming in C (small PLC) | ENG | 1276 KB | |
Manual VBG-ENX-K20-D* | ENG | 4732 KB | |
Manual Web-Interface | ENG | 1407 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 3130 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
AS-International Association AS-Interface | 125001 | ALL | 118 KB | |
US CA UL | E223772 | ALL | LINK | --- |
Worldwide AS-International Association AS-Interface | 93201 | ALL | 636 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2451C | ALL | 109 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
advanced EDS for RSLogix 5000 / erweiterte EDS für RSLogix 5000 | 03/2013 | ZIP | 27 KB |
Software Tools | |||
Example projects, Add-on Instructions, and Description Files for Allen Bradley PLCs and RSLogix 5000 / Software Tool_a | Sep 2013 | ZIP | 4998 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|