Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Terminal resistor for CC-Link |
General specifications | ||
---|---|---|
Number of pins | 4 | |
Electrical specifications | ||
Rated voltage | 24 V | |
Rated current | 20 mA at 40 °C | |
Resistor | R = 130 Ω | |
Directive conformity | ||
RoHS | ||
Directive 2011/65/EU (RoHS) | IEC/EN 63000 | |
Ambient conditions | ||
Ambient temperature | -25 ... 90 °C (-13 ... 194 °F) | |
Mechanical specifications | ||
Degree of protection | IP65 / IP67 / IP69K | |
Connection | 4-pin M12 connector, for CC-Link | |
Material | ||
Contacts | CuZn | |
Contact surface | Ni/Au | |
Body | TPU, black |
System | Classcode |
---|---|
ECLASS 13.0 | 27260190 |
ECLASS 12.0 | 19070403 |
ECLASS 11.0 | 19070403 |
ECLASS 10.0.1 | 19070403 |
ECLASS 9.0 | 27279090 |
ECLASS 8.0 | 27279290 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-5852 | ALL | 108 KB |
Accessory of | ||||||
---|---|---|---|---|---|---|
|