Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Stationary read device OPD60W-F200-R2

OPD60W-F200-R2
  • Reads 1-D and 2-D codes at extremely high speeds of up to 10 m/s at 30 readings/s
  • Reads barcodes up to 200 mm long
  • Code quality index output
  • Logo comparison
  • Rotary encoder input

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OPD60W-F200-R2

Product Description
Optical Print Inspector, reads all common 1-D and 2-D codes, detects logos, Ethernet, RS 232, speeds of up to 10 m/s
General specifications
Light typeIntegrated LED lightning (white)
SymbologiesData Matrix, Code 39, Code 128, Int 2 of 5, EAN13, Pharmacode
Read distance60 mm
Depth of focus± 5 mm
Reading field70 mm x 45 mm
Modul sizemin. 0.5 mm
Evaluation frequencyup to 100 Hz
Target velocitytriggered max. 10 m/s
Data Matrix
Symbol sizerectangular up to 144 x 144 modules
rectangular up to 16 x 48 modules
Data formatASCII, C40, Text, X12, Edifact, Base 256 , all according to ISO 646
Orientationomnidirectional
Nominal ratings
Camera
TypeCMOS , Global shutter
Number of pixels752 x 480 pixels
Gray scale256
Image recordingreal-time , Program-controlled or triggered externally
Functional safety related parameters
MTTFd40.5 a
Mission Time (TM)8 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green: Ready for operation
LED indicationfor good/poor reading
Electrical specifications
Operating voltage24 V DC ± 15% , PELV
No-load supply currentmax. 250 mA
Power consumption6 W
Interface
Interface typeserial , RS 232
Transfer ratemax. 115.2 kBit/s
Cable lengthmax. 30 m
Interface 1
Interface typeEthernet
ProtocolTCP/IP
Transfer rate100 MBit/s
Cable lengthmax. 30 m
Input
Input voltageto be applied externally 24 V ± 15% PELV
Number/TypeTrigger
Input currentapprox. 10 mA at 24 V DC
Switching thresholdlow: < 10 V, high: > 15 V
Cable lengthmax. 30 m
Output
Number/TypeGOOD, BAD, Matchcode
Switching typePNP
Switching voltageto be applied externally 24 V ± 15 % PELV
Switching current100 mA each output
Cable lengthmax. 30 m
Compliance with standards and directives
Standard conformity
Noise immunityEN 61326-1
Emitted interferenceEN 61000-6-4
Degree of protectionEN 60529
Laser classIEC 60825-1:2007
Approvals and certificates
ApprovalsCE
Ambient conditions
Ambient temperature0 ... 45 °C (32 ... 113 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP67
Connection8-pin, M12x1 connector, standard (supply+IO) ,
5-pin, M12x1 socket, standard (RS 232) ,
4-pin, M12x1 socket, standard (LAN)
Material
HousingPC/ABS
Installation4 x M6 threading
Massapprox. 160 g
Dimensions
Height70 mm
Width70 mm
Depth50 mm

Classifications

SystemClasscode
ECLASS 13.027280103
ECLASS 12.027280103
ECLASS 11.027280103
ECLASS 10.0.127280103
ECLASS 9.027280103
ECLASS 8.027280103
ECLASS 5.127280103
ETIM 9.0EC002999
ETIM 8.0EC002999
ETIM 7.0EC002999
ETIM 6.0EC002999
ETIM 5.0EC002999
UNSPSC 12.143211701

Details: OPD60W-F200-R2

Function

With the Optical Print Inspector, Pepperl+Fuchs provides the solution to code reading and detection tasks in the field of printing, paper, and packaging.

Whether reading 1D and 2D codes at high speeds, at varying intervals, with reflective surfaces, with overly long barcodes or performing diverse detection tasks — with the Optical Print Inspector, you always have the right Vision Sensor at your disposal.

Product Documentation: OPD60W-F200-R2

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief Instructions - Optical print inspector OPC / OPD / OPEENGPDF1710 KB
Manuals
Manual optical print inspector OPC / OPD / OPEENGPDF3691 KB

Design / Simulation: OPD60W-F200-R2

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1475 KB

Approvals: OPD60W-F200-R2

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2687CALLPDF40 KB

Software: OPD60W-F200-R2

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
Software Vision Configurator / Software Vision ConfiguratorV6.7.0ZIP65423 KB
VSX-Interface libraries for communication with VSX sensors / Libraries zur Kommunikation mit VSX-SensorenV6.0.02.4945ZIP18196 KB

Associated Products: OPD60W-F200-R2

Accessories
Female cordset single-ended M12 straight A-coded, 8-pin, PUR cable grey, shieldedfa
Male cordset single-ended M12 straight A-coded, 5-pin, PUR cable grey, shieldedfa
Female connector M12 straight A-coded 8-pin, for cable diameter 5 - 8 mm, shielded, field-attachablefa
47.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting bracket for PCV* read headfa