Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Handheld reader with Bluetooth for all common 1-D and 2-D codes with LC display and keyboard |
General specifications | ||
---|---|---|
Light type | Integrated LED lightning (red) | |
Readable codes | 1-D Codes: Codabar, Code 11, Code 32, Code 39, Code 93, Code 128, IATA 2 of 5, Interleaved 2 of 5, GS1 DataBar, Hong Kong 2 of 5, Matrix 2 of 5, MSI Plessey, NEC 2 of 5, Pharmacode, Plessey, Straight 2 of 5, Telepen, Trioptic, UPC/EAN/JAN Stacked 1-D Codes: GS1 Composite, MicroPDF, PDF417 2-D Codes: Aztec Code, Code 49, Codablock F, Data Matrix, Han Xin, MaxiCode, Micro QR, QR Code Postal Codes: Australian Post, Intelligent Mail, Japan Post, KIX Code, Korea Post, Planet, Postnet, UK Royal Mail, UPU ID-tags |
|
Read distance | 40 ... 310 mm depending on the code type | |
Reading field | max. 190 mm x 290 mm | |
Modul size | min. 0.1 mm | |
Ambient light limit | 96890 Lux | |
Target velocity | Stop | |
Nominal ratings | ||
Camera | ||
Type | CMOS | |
Number of pixels | 1280 x 960 | |
Image recording | real-time , manually triggered | |
Indicators/operating means | ||
Function indicator | 1 LED LC display |
|
Key | alphanumeric keyboard 2 programmable function keys 1 trigger button navigation buttons |
|
Electrical specifications | ||
Supply | from Li-Ion battery | |
Interface | ||
Physical | Bluetooth (Class II) , USB 2.0 | |
Transmitter frequency | 2402 ... 2480 MHz (Bluetooth) | |
Transmitter radiated power | 0.002 W | |
Compliance with standards and directives | ||
Standard conformity | ||
Electromagnetic compatibility | ETSI EN 301489-1:V1.9.2 ETSI EN 301489-17:V2.2.1 EN 61000-6-1:2007 EN 61000-6-2:2005/AC:2005 EN 61000-6-3:2007/A1:2011/AC:2012 EN 61000-6-4:2007/A1:2011 |
|
Safety | EN 60950-1:2006/A11:2009/A1:2010/A12:2011/AC:2011 EN 62311:2008 |
|
Radio spectrum | ETSI EN 300328:V1.8.1 | |
Standards | EN 50581:2012 | |
Approvals and certificates | ||
FCC approval | FCC ID: QQ6-BTR12 | |
Ambient conditions | ||
Ambient temperature | -20 ... 55 °C (-4 ... 131 °F) | |
Storage temperature | -30 ... 65 °C (-22 ... 149 °F) | |
Relative humidity | 5 ... 95 % non-condensing | |
Shock and impact resistance | Withstands multible drops from 1.8 m / 6 ft onto a concrete surface | |
Mechanical specifications | ||
Degree of protection | IP54 | |
Material | ||
Housing | plastic | |
Mass | 244 g (incl. battery) | |
Dimensions | 130 mm x 51 mm x 142 mm (l x w x h) | |
Height | 142 mm | |
Width | 51 mm | |
Length | 130 mm | |
General information | ||
Scope of delivery | Handheld reader + Lithium ion battery, 1300 mAh |
System | Classcode |
---|---|
ECLASS 13.0 | 27280101 |
ECLASS 12.0 | 27280101 |
ECLASS 11.0 | 27280101 |
ECLASS 10.0.1 | 27280101 |
ECLASS 9.0 | 27280101 |
ECLASS 8.0 | 27280101 |
ECLASS 5.1 | 27280101 |
ETIM 9.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC002999 |
UNSPSC 12.1 | 43211701 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - OHV100-F222 | ENG | 10659 KB | |
Manuals | |||
Manual | ENG | 17163 KB | |
JavaScript Programming Guide | ENG | 819 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3640C | ALL | 317 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|