Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
KVM Monitor |
General specifications | ||
---|---|---|
Type | KVM Monitor | |
Supply | ||
Rated voltage | 24 V DC | |
Input voltage range | 20 ... 30 VDC | |
Power consumption | 50 W | |
Indicators/operating means | ||
Display | ||
Type | TFT, LCD | |
Screen diagonal | 48.3 cm (19 inch) | |
Resolution | 1280 x 1024 Pixel | |
Color depth | 16.7 Mio. | |
Contrast | 2000:1 | |
Brightness | 300 cd/m2 (nit) | |
Life span | 50.000 h @ 25 °C | |
Input devices | Analog resistive touch screen (optional) , Keyboard with integrated mouse functionality: optical trackball/touch pad/joystick versions available |
|
Interface | ||
Interface type | 2x USB (for keyboard/mouse connection) 1 x RS 232 (optional) 1x RJ45 (KVM transmission) |
|
Ambient conditions | ||
Ambient temperature | 0 ... 40 °C (32 ... 104 °F) | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Material | ||
Surface | stainless steel 1.4301 / AISI 304 | |
Surface quality | Ra ≤ 0.8 µm | |
Mounting type | slim line housing several mounting types (pedestal, wall bracket, wall arm - each turnable or fix) available |
|
Mass | approx. 13 kg | |
Dimensions | 568 mm x 450 mm x 73 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27330201 |
ECLASS 12.0 | 27330201 |
ECLASS 11.0 | 27330201 |
ECLASS 10.0.1 | 27330201 |
ECLASS 9.0 | 27330201 |
ECLASS 8.0 | 27339090 |
ECLASS 5.1 | 27242402 |
ETIM 9.0 | EC001428 |
ETIM 8.0 | EC001428 |
ETIM 7.0 | EC001428 |
ETIM 6.0 | EC001428 |
ETIM 5.0 | EC001428 |
UNSPSC 12.1 | 39121106 |
Visunet GMP devices are operator workstations for use in GMP conditions and come with a manufacturer's declaration of conformity to this effect. Typical application locations are the pharmaceutical and food industries as well as the production of cosmetics, flavour and nutrition.
The operator workstations are available as Direct Monitors, KVM Monitors, Remote Monitors and as Panel PCs.
The KVM Monitors can be connected to a Host PC via an integrated KVM extender, which ensures data transmission over large distances.
The connection of the KVM Monitors to the Host PC is potential-free.
KVM Monitors support the cost-effective visualization of processes in greater distances from the Host PC.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - GMP - VisuNet Remote Monitors enable the visualization of processes in clean rooms of pharmaceutical companies | ENG | 316 KB |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 162 KB | |
Manuals | |||
Manual VisuNet GMP KM* | ENG | 15457 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-B078C | ALL | 230 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
- 2 Touch Screen Controller (Windows XP/7) / Gerätetreiber | 6.41 | ZIP | 1974 KB |
Software Tools | |||
Touch Driver for VisuNet GMP KM DOS/Windows 3.1/ Windows 95 / Windows 98 / Windows ME / Windows NT / Windows CE / LINUX 24.05.200 / Touch Treiber für VisuNet GMP KM DOS/Windows 3.1/ Windows 95 / Windows 98 / Windows ME / Windows NT / Windows CE / LINUX 24.05.2005 | 24.05.2005 | ZIP | 7583 KB |