Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
19 inch (48.3 cm) remote monitor |
General specifications | ||
---|---|---|
Type | Remote Monitor | |
Hardware | ||
Processor | Thin Client - 1.46 GHz Intel® Atom™ E3826 alternative: 1.58GHz Intel® Celeron N2807 * |
|
RAM | 4 GB RAM | |
Mass storage | compact flash: 32 GB CFAST | |
Supply | ||
Rated voltage | 24 V DC | |
Input voltage range | 20 ... 30 V DC (SELV) | |
Power consumption | max. 60 W | |
Indicators/operating means | ||
Display | ||
Type | Liquid Crystal Display (LCD) with LED backlight | |
Screen diagonal | 48.3 cm (19 inch) | |
Resolution | 1280 x 1024 Pixel | |
Color depth | 24-bit color depth (16.7 million colors) | |
Contrast | 1300:1 | |
Brightness | 300 cd/m2 (nit) | |
Life span | back lamp life: 50.000 hrs typical half life , at 25 °C (77 °F) | |
Input devices | optional: projective capacitive, 10 finger multi-touch, glove-friendly optional: analog-resistive Foil keyboard with different pointing device options available (see EXTA3 datasheet) |
|
Interface | ||
Interface type | 1 x Ethernet (Ex ec) , 3 x USB (Ex ic) , 1 x RS 232 (Ex ec) , 1 x USB (Ex ec) | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61000-6-2:2005 EN IEC 61000-6-4:2019 |
|
Software | ||
Operating system | VisuNet RM Shell 5 (based on Microsoft® Windows® 10 IoT LTSB) | |
Ambient conditions | ||
Ambient temperature | 0 ... 50 °C (32 ... 122 °F) |
|
Storage temperature | -10 ... 60 °C (14 ... 140 °F) | |
Relative humidity | max. 85 % non-condensing | |
Mechanical specifications | ||
Degree of protection | IP66 | |
Material | ||
Surface | System housing: stainless steel 1.4301 / AISI 304 except rear panel Rear panel: aluminum 6061 T6 anodized with nickel acetate EXTA3--F--U02-C-10-N hinges: zinc die-cast nickel-plated (Cu-Ni layer system) |
|
Surface quality | Ra ≤ 0.8 µm | |
Mounting type | slim line housing several mounting options (pedestal turnable) |
|
Mass | approx. 13 kg | |
Dimensions | 568 mm x 450 mm x 73 mm | |
Data for application in connection with hazardous areas | ||
Certificate | PF 16 CERT B0F0AX | |
Marking | ![]() ![]() ![]() |
|
Directive conformity | ||
Directive 2014/34/EU | EN IEC 60079-0:2018 EN 60079-7:2015 EN 60079-11:2012 EN 60079-15:2010 EN 60079-31:2009 |
|
Power supply | ||
Connection | X1: 1 ... 4 | |
Rated voltage | 24 V DC | |
Rated current | < 2.5 A | |
Maximum safe voltage | 60 V | |
Interface type 1 | Ethernet (Ex ec) | |
Connection | X2: 1 ... 8 | |
Rated voltage | 30 V | |
Rated current | 400 mA | |
Maximum safe voltage | 60 V | |
Interface type 2 | Serial interface RS 232 (Ex ec) | |
Connection | X3: 1 ... 4 | |
Rated voltage | ±15 V | |
Rated current | 200 mA | |
Maximum safe voltage | 60 V | |
Interface type 3 | USB (Ex ec) | |
Connection | X3: 5 ... 8 | |
Rated voltage | 5 V | |
Rated current | < 500 mA | |
Maximum safe voltage | 60 V | |
Interface type 4 | USB (Ex ic) | |
Connection | X4: 1 ... 4 X4: 5 ... 8 |
|
Voltage | 4.95 V | |
Current | 234 mA | |
Power | 570 mW | |
Characteristic curve | trapezoid | |
Internal resistor | 41.6 Ω | |
Lumped capacitances OR inductances | Co = 100 µF Lo = 1 mH |
|
Interface type 5 | USB (Ex ic) | |
Connection | X5: 1 ... 4 | |
Voltage | 4.95 V | |
Current | 472 mA | |
Power | 1582 mW | |
Characteristic curve | trapezoid | |
Internal resistor | 33.2 Ω | |
Lumped capacitances AND inductances | Co = 14 µF Lo = 5 µH | |
Lumped capacitances OR inductances | Co = 100 µF Lo = 0.3 mH | |
General information | ||
Supplementary information | * see Typelabel 2021 alternative, processor can not be choosen |
System | Classcode |
---|---|
ECLASS 13.0 | 27330201 |
ECLASS 12.0 | 27330201 |
ECLASS 11.0 | 27330201 |
ECLASS 10.0.1 | 27330201 |
ECLASS 9.0 | 27330201 |
ECLASS 8.0 | 27339090 |
ECLASS 5.1 | 27242402 |
ETIM 9.0 | EC001428 |
ETIM 8.0 | EC001428 |
ETIM 7.0 | EC001428 |
ETIM 6.0 | EC001428 |
ETIM 5.0 | EC001428 |
UNSPSC 12.1 | 39121106 |
Visunet EX2 GMP devices are operator workstations for use in GMP conditions and come with a manufacturer's declaration of conformity to this effect. Typical application locations are the pharmaceutical and food industries as well as the production of cosmetics, flavour and nutrition.
The operator workstations are available as Remote Monitors and as Panel PCs.
The Remote Monitors are suitable for use in distributed control systems or can be connected to several Host PCs.
Remote Monitors can be operated as multimonitor systems (several RMs at one Host PC or several Host PCs at one RM) as well as in the form of Extended Desktops. Data is being transmitted Host PC either via RDP, or VNC.
The network capabilities of the Remote Monitors ensure failure-free and pure digital data transmission. The operator workstations are administered via their IP addresses, so that topology changes can be made without hassle. No additional software installation is required.
Technical White Papers | Language | File Type | File Size |
---|---|---|---|
HMI & Virtualization in Process Automation: An Introduction to Virtualization | ENG | 8831 KB | |
Brief Instructions | |||
Instruction leaflet / Beipackzettel | ALL | 328 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 223 KB | |
Manuals | |||
Manual | ENG | 11159 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
ATEX Certificate | PF16CERTB0F0X | ALL | 213 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
- 1 Intel Chipset (Windows XP) For Aaeon Atom 9455 / GSD | 9.0.0 | ZIP | 1732 KB |
- 10 WLAN (Windows XP/7) / GSD | 12.0 | ZIP | 11253 KB |
- 11 Storage For Aaeon Atom 9455 / GSD | 1.3.0 | ZIP | 4427 KB |
- 2 Touch Screen Controller (Windows XP/7) / GSD | 6.41 | ZIP | 1974 KB |
- 3 Display Adapter (Windows XP) For AaeAtm-9455 / GSD | 6.14.10 | ZIP | 17965 KB |
- 4 Network Adapter (Windows XP) For AaeAtm-9455 / GSD | 13.1.2 | ZIP | 11778 KB |
- 6 Sound Card (Windows XP) For AaeAtm-9455 / GSD | 3.71 | ZIP | 18064 KB |
- 7 USB Serial Port Driver (Windows XP) / GSD | 4.0.4.1 | ZIP | 377 KB |
Software Tools | |||
- 50 P+F Tools (Windows XP) / Software Tools | 2.0.15 | ZIP | 5232 KB |
- 51 S2KWedge (Windows XP) / Software Tools | 4.1.9 | ZIP | 2558 KB |
- 52 Remote Backup (Windows XP) / Software Tools | 4.0.1.11 | ZIP | 810 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|