Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Remote Monitor Workstation RM915 Series

RM915 Series
  • 15 inch TFT display w/ optional touch screen
  • High-bright display for sunlight readabliity
  • Seams continuously welded and ground smooth (Type 4/4X, IP66)
  • Various keyboard/mouse options
  • Video transfer via EtherNet/IP connection
  • 100 mm VESA mount
  • Class I, Div. 2 / ATEX Zone 2 approved

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RM915 Series

Product Description
15 inch remote monitor
Hardware
ProcessorIntel® Atom™ E3826 1.46 GHz
alternative: 1.58GHz Intel® Celeron N2807 *
RAM4 GB
Mass storagecompact flash: 32 GB CFAST
Supply
Power consumption48 W max, 100 ... 240 VAC, 50 ... 60 Hz, or 20-30 VDC
Indicators/operating means
Display
Screen diagonal15 inch (381 mm)
Response timeStandard: 30 ms
High-bright : 25 ms
Resolution1024 x 768
Color depth24 bit (16.7 M) color
ContrastStandard: 800:1
High-bright: 700:1
BrightnessStandard: 350 cd/m2 (nits)
High-bright: 1200 cd/m2 (nits)
Reading angle160° in all directions
Life spanback lamp life: 50,000 hrs typical half life
Input devices
Touch screen5-wire resistive
5-wire hardened resistive
Keyboardtouch pad , optical trackball (50 mm) , joystick
connections : USB
Interface
Interface type1 x RJ-45 (GB ethernet) , 1 x USB 2.0 , 1 x power
1 x Fiber optic LAN, SC duplex, multimode (optional)
Directive conformity
Electromagnetic compatibility
Directive 89/336/EECEN55022A, EN61000-6-2, EN61000-3-2, EN61000-3-3
Software
Operating systemVisuNet RM Shell 5 (based on Microsoft® Windows® 10 IoT LTSB)
Ambient conditions
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity0 ... 90% (noncondensing)
Shock resistance30g, 11 ms, all axis
Vibration resistance5 ... 100 Hz 1G, 12 m/s2
Mechanical specifications
Degree of protectionType 4X ( stainless steel )
Type 4 ( painted steel )
IP66
MaterialMain enclosure: painted black steel or 316L stainless steel
Main enclosure (rear cover): 6062 anodized aluminum, marine grade
Installation100 mm ( 3.9   inch ) VESA mount
MassMain unit: 11.3 kg (25 lb) without keyboard; 16.8 kg (37 lb) with keyboard
DimensionsMain enclosure: 478 x 381 x 86 mm (18.8 x 15.0 x 3.4 inch), junction box adds 43 mm (1.7 inch) to depth
Keyboard enclosure: 559 x 254 x 51 mm (22.0 x 10.0 x 2.0 inch)
Data for application in connection with hazardous areas
EU-type examination certificate
MarkingEx-Hexagon II 3G Ex ic nA IIC T4 Gc
International approvals
ETL approvalClass I, Div. 2 Groups A, B, C, D; T4
General information
Supplementary information* see Typelabel
2021 alternative, processor can not be choosen

Classifications

SystemClasscode
ECLASS 13.027330190
ECLASS 12.027330190
ECLASS 11.027330190
ECLASS 10.0.127330190
ECLASS 9.027330190
ECLASS 8.027330190
ECLASS 5.127242301
ETIM 9.0EC002504
ETIM 8.0EC002504
ETIM 7.0EC002504
ETIM 6.0EC002504
ETIM 5.0EC001412
UNSPSC 12.139121106

Details: RM915 Series

Function

The RM915 remote monitor is designed for continuous use in harsh environments such as manufacturing, oil & gas, and chemical applications.

The RM transmits video data digitally from the host PC to the monitor over an Ethernet connection using RDP, VNC, or ICA protocol.

The compact housing design allows for easy mounting using the industry standard 100 mm VESA mount.

This 15" monitor features an optional touchscreen and keyboard with various mouse options.

Informative Literature: RM915 Series

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - VisuNet IND - Rugged HMI Solution Supports Automated LoadingENGPDF165 KB

Product Documentation: RM915 Series

Language Selection:
Technical White PapersLanguageFile TypeFile Size
Centralize and Manage Process Control with Remote Desktop Industrial MonitorsENGPDF626 KB
HMI & Virtualization in Process Automation: An Introduction to VirtualizationENGPDF8831 KB
Brief Instructions
Mounting Options for VisuNet IND 900 SeriesENGPDF1366 KB
Safety and Security Documentation
Instruction manualENGPDF226 KB
Manuals
ManualENGPDF6530 KB

Approvals: RM915 Series

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
ATEX CertificateCML 18ATEX4156XALLPDF138 KB
Canada IntertekHazardous LocationsALLLINK---
Canada IntertekOrdinary LocationsALLLINK---
IECEx Certificate of ConformityIECEx CML 18.0084XALLLINK---
USA IntertekHazardous LocationsALLLINK---
USA IntertekOrdinary LocationsALLLINK---

Software: RM915 Series

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
ELO Touchscreen Drivers / Software Tools_a11/2022LINK---

Associated Products: RM915 Series

Accessories
Thin Client Firmware for VisuNet Remote Monitors and Box Thin Clients, Innovative firmware to support easy integration and management of remote monitors and thin clients, Supports installation of third-party applications, such as Citrix Receiver and Java Runtime, Based on Microsoft® Windows 10 IoT Enterprise LTSB 2016, Microsoft Universal Write Filter, firewall, USB lock-down, and virus scanner support for maximum system security, Auto connect to host systems after RM startuppa
Additional Management tool for VisuNet Remote Monitors and Box Thin Clients, User-friendly, centralized management tool, Remotely configure (e.g., IP address) Remote Monitors, Create and edit remote profiles (e.g. a RDP connection profile) on a Remote Monitor, Copy profiles from one Remote Monitor to another Remote Monitor, Monitor the operators screen and support them remotely via "session shadowing"pa
VisuNet Control Center License Key for RM Shell 5, Enables easy, centralized management of a Remote Monitor via the VisuNet Control Centerpa
DRDC License Key for RM Shell 5, Allows you to directly connect from a VisuNet Remote Monitor to a virtualized Emerson DeltaV systempa
PRO License Key for RM Shell 5, Restricted Web browser (Internet Explorer-based): Allows the secure direct access of HTML-based MES and SCADA systems, Restricted Web browser (Chrome-Engine-based): HTML5 compatible web browser that enables the secure access of websites and web-applications., Desktop Sharing: Clone a Remote Monitor to work with one host system from several Remote Monitors simultaneously, Raritan KVM Profile: Client allows to directly connect to Raritan Dominion KX II-101 V2 KVM-Switchpa
SlimLine Industrial Connectivity, 2 Port Industrial Ethernet Fiber Optic Media Converterpa