Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Remote monitor designed for continuous use in harsh environments |
Hardware | ||
---|---|---|
Processor | Intel® Atom™ E3826 1.46 GHz alternative: 1.58GHz Intel® Celeron N2807 * |
|
RAM | 4 GB | |
Mass storage | compact flash: 32 GB CFAST | |
Supply | ||
Connection | Terminals | |
Power consumption | 20 ... 30 VDC , 4.0 A max | |
Indicators/operating means | ||
Display | ||
Screen diagonal | 19 inch (48.3 cm) | |
Response time | Standard: 12 ms High-bright: 5 ms |
|
Resolution | 1280 x 1024 | |
Color depth | 24 bit (16.7 M) color | |
Contrast | 1000:1 | |
Brightness | Standard: 450 cd/m2 (nits) High-bright: 1000 cd/m2 (nits) |
|
Reading angle | 160° in all directions | |
Life span | back lamp life: 50,000 hrs typical half life | |
Input devices | ||
Touch screen | 5-wire resistive 5-wire hardened resistive |
|
Interface | ||
Interface type | 2 x 1 GB ethernet, 4 x USB, audio, RS232, power | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 | |
Software | ||
Operating system | VisuNet RM Shell 5 (based on Microsoft® Windows® 10 IoT LTSB) | |
Ambient conditions | ||
Operating temperature | -20 ... 50 °C (-4 ... 122 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | 0 ... 90% (noncondensing) | |
Shock resistance | 30g, 11 ms, all axis | |
Vibration resistance | 5 ... 100 Hz 1G, 12 m/s2 | |
Mechanical specifications | ||
Degree of protection | Type 4X ( stainless steel ) Type 4 ( painted steel ) IP66 |
|
Material | Bezel: black painted steel or 316L satinless steel | |
Installation | panel mount panel cutout: 455 x 386 mm (17.9 x 15.2 inch) |
|
Mass | 11.3 kg (25 lb) | |
Dimensions | 483 x 411 x 92 mm (19 x 16.2 x 3.6 inch) | |
Data for application in connection with hazardous areas | ||
Certificate | DEMKO 12 ATEX 1107369X![]() ![]() |
|
Certificate | PF15CERTB098X![]() |
|
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012/A11:2013 EN 60079-15:2010 EN 60079-31:2014 ("B1" version) |
|
IECEx approval | IECEx UL 12.0028X | |
International approvals | ||
UL approval | UL Listing (E190294) for Class I Div 2, Groups A, B, C, D Class II Div 2, Groups F, G UL Listing (E185778) for Ordinary Locations |
|
General information | ||
Supplementary information | * see Typelabel 2021 alternative, processor can not be choosen |
System | Classcode |
---|---|
ECLASS 13.0 | 27330201 |
ECLASS 12.0 | 27330201 |
ECLASS 11.0 | 27330201 |
ECLASS 10.0.1 | 27330201 |
ECLASS 9.0 | 27330201 |
ECLASS 8.0 | 27339090 |
ECLASS 5.1 | 27242402 |
ETIM 9.0 | EC001428 |
ETIM 8.0 | EC001428 |
ETIM 7.0 | EC001428 |
ETIM 6.0 | EC001428 |
ETIM 5.0 | EC001428 |
UNSPSC 12.1 | 39121106 |
The RM8219 panel mount remote monitor is designed for continuous use in harsh environments such as manufacturing, oil & gas, and chemical applications.
The RM8219 transmits video data digitally from the host PC to the monitor over an Ethernet/IP connection using RDP, VNC, or ICA protocol.
This 19" RM monitor features an optional touchscreen.
The front bezel is rated Type 4/4X, IP66.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - VisuNet IND - Rugged HMI Solution Supports Automated Loading | ENG | 165 KB |
Technical White Papers | Language | File Type | File Size |
---|---|---|---|
HMI & Virtualization in Process Automation: An Introduction to Virtualization | ENG | 8831 KB | |
Brief Instructions | |||
DM82xx, KM82xx, RM82xx, and PC82xx Series Installation and Operation Manual-Hardware Manual | ENG | 7752 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 226 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
ATEX Certificate | DEMKO 12 ATEX 1107369X | ALL | 1877 KB | |
ATEX Certificate | PF15CERTB098X | ALL | 151 KB | |
UL General Purpose | E185778 (NWGQ, NWGQ7) | ALL | 174 KB | |
UL Hazardous Location | E190294 (NWHP, NWHP7) | ALL | 341 KB | |
UL IECEx Certificate of Conformity | IECEx UL 12.0028X | ALL | LINK | --- |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|