Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Remote Monitor VisuNet EX2 GMP RM3722

VisuNet EX2 GMP RM3722
  • Thin Client solution (with VisuNet RM Shell firmware)
  • 22 inch monitor (55.9 cm)
  • Certified for ATEX and IECEx Zone 2/22
  • Stainless steel housing with a surface finish of ≤ 0.8 µm
  • Easy-to-clean design that complies with GMP guidelines
  • IP66 rating of the entire system

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VisuNet EX2 GMP RM3722

Product Description
22 inch (55.9 cm) remote monitor
General specifications
TypeRemote Monitor
Hardware
ProcessorThin Client - 1.46 GHz Intel® Atom E3826
alternative: 1.58GHz Intel® Celeron N2807 *
RAM4 GB RAM
Mass storagecompact flash: 32 GB CFAST
Supply
Rated voltage24 V DC
Input voltage range20 ... 30 V DC (SELV)
Power consumptionmax. 60 W
Indicators/operating means
Display
TypeLiquid Crystal Display (LCD) with LED backlight
Screen diagonal55.9 cm (22 inch)
Resolution1680 x 1050 pixel
Color depth24-bit color depth (16.7 million colors)
Contrast1000:1
Brightness300 cd/m2 (nit)
Life spanback lamp life: 50.000 hrs typical half life , at 25 °C (77 °F)
Input devicesoptional: projective capacitive, 10 finger multi-touch, glove-friendly
optional: analog-resistive
Foil keyboard with different pointing device options available (see EXTA3 datasheet)
Interface
Interface type1 x Ethernet (Ex ec) , 3 x USB (Ex ic) , 1 x RS 232 (Ex ec) , 1 x USB (Ex ec)
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61000-6-2:2005
EN IEC 61000-6-4:2019
Software
Operating systemVisuNet RM Shell 5 (based on Microsoft® Windows® 10 IoT LTSB)
Ambient conditions
Ambient temperature0 ... 45 °C (32 ... 113 °F)

Storage temperature-10 ... 60 °C (14 ... 140 °F)
Relative humiditymax. 85 % non-condensing
Mechanical specifications
Degree of protectionIP66
Material
SurfaceSystem housing: stainless steel 1.4301 / AISI 304 except rear panel
Rear panel: aluminum 6061 T6 anodized with nickel acetate
EXTA3--F--U02-C-10-N hinges: zinc die-cast nickel-plated (Cu-Ni layer system)
Surface qualityRa ≤ 0.8 µm
Mounting typeslim line housing
several mounting options (pedestal turnable)
Massapprox. 13 kg
Dimensions625 mm x 450 mm x 73 mm
Data for application in connection with hazardous areas
CertificatePF 16 CERT B0F0AX
MarkingEx-Hexagon II 3G Ex ic ec [ic] IIC T4 Gc (capacitive touch screen)
Ex-Hexagon II 3G Ex ic ec nC [ic] IIC T4 Gc (resistive touch screen)
Ex-Hexagon II 3D Ex ic tc [ic] IIC T85°C Dc
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018
EN 60079-7:2015
EN 60079-11:2012
EN 60079-15:2010
EN 60079-31:2009
Power supply
ConnectionX1: 1 ... 4
Rated voltage24 V DC
Rated current< 3.8 A
Maximum safe voltage Um60 V
Interface type 1Ethernet (Ex ec)
ConnectionX2: 1 ... 8
Rated voltage30 V
Rated current400 mA
Maximum safe voltage Um60 V
Interface type 2Serial interface RS 232 (Ex ec)
ConnectionX3: 1 ... 4
Rated voltage±15 V
Rated current200 mA
Maximum safe voltage Um60 V
Interface type 3USB (Ex ec)
ConnectionX3: 5 ... 8
Rated voltage5 V
Rated current< 500 mA
Maximum safe voltage Um60 V
Interface type 4USB (Ex ic)
ConnectionX4: 1 ... 4
X4: 5 ... 8
Voltage Uo4.95 V
Current Io234 mA
Power Po570 mW
Characteristic curvetrapezoid
Internal resistor41.6 Ω
Lumped capacitances OR inductancesCo = 100 µF
Lo = 1 mH
Interface type 5USB (Ex ic)
ConnectionX5: 1 ... 4
Voltage Uo4.95 V
Current Io472 mA
Power Po1582 mW
Characteristic curvetrapezoid
Internal resistor33.2 Ω
Lumped capacitances AND inductancesCo = 14 µF Lo = 5 µH
Lumped capacitances OR inductancesCo = 100 µF Lo = 0.3 mH
General information
Supplementary information* see Typelabel
2021 alternative, processor can not be choosen

Classifications

SystemClasscode
ECLASS 13.027330201
ECLASS 12.027330201
ECLASS 11.027330201
ECLASS 10.0.127330201
ECLASS 9.027330201
ECLASS 8.027339090
ECLASS 5.127242402
ETIM 9.0EC001428
ETIM 8.0EC001428
ETIM 7.0EC001428
ETIM 6.0EC001428
ETIM 5.0EC001428
UNSPSC 12.139121106

Details: VisuNet EX2 GMP RM3722

Function

Visunet EX2 GMP devices are operator workstations for use in GMP conditions and come with a manufacturer's declaration of conformity to this effect. Typical application locations are the pharmaceutical and food industries as well as the production of cosmetics, flavour and nutrition.

The operator workstations are available as Remote Monitors and as Panel PCs.

The Remote Monitors are suitable for use in distributed control systems or can be connected to several Host PCs.

Remote Monitors can be operated as multimonitor systems (several RMs at one Host PC or several Host PCs at one RM) as well as in the form of Extended Desktops. Data is being transmitted Host PC either via RDP, or VNC.

The network capabilities of the Remote Monitors ensure failure-free and pure digital data transmission. The operator workstations are administered via their IP addresses, so that topology changes can be made without hassle. No additional software installation is required.

Product Documentation: VisuNet EX2 GMP RM3722

Language Selection:
Technical White PapersLanguageFile TypeFile Size
HMI & Virtualization in Process Automation: An Introduction to VirtualizationENGPDF8831 KB
Brief Instructions
Instruction leaflet / BeipackzettelALLPDF328 KB
Safety and Security Documentation
Instruction manualENGPDF223 KB
Manuals
ManualENGPDF11159 KB

Approvals: VisuNet EX2 GMP RM3722

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
ATEX CertificatePF16CERTB0F0XALLPDF213 KB

Software: VisuNet EX2 GMP RM3722

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
- 1 Intel Chipset (Windows XP)
For Aaeon Atom 9455 / GSD
9.0.0ZIP1732 KB
- 11 Storage
For Aaeon Atom 9455 / GSD
1.3.0ZIP4427 KB
- 3 Display Adapter (Windows XP)
For AaeAtm-9455 / GSD
6.14.10ZIP17965 KB
- 4 Network Adapter (Windows XP)
For AaeAtm-9455 / GSD
13.1.2ZIP11778 KB
- 6 Sound Card (Windows XP)
For AaeAtm-9455 / GSD
3.71ZIP18064 KB
- 10 WLAN (Windows XP/7) / Gerätetreiber12.0ZIP11253 KB
- 2 Touch Screen Controller (Windows XP/7) / Gerätetreiber6.41ZIP1974 KB
- 7 USB Serial Port Driver (Windows XP) / Gerätetreiber4.0.4.1ZIP377 KB
Software Tools
- 50 P+F Tools (Windows XP) / Software Tools2.0.15ZIP5232 KB
- 51 S2KWedge (Windows XP) / Software Tools4.1.9ZIP2558 KB
- 52 Remote Backup (Windows XP) / Software Tools4.0.1.11ZIP810 KB

Associated Products: VisuNet EX2 GMP RM3722

Accessories
Thin Client Firmware for VisuNet Remote Monitors and Box Thin Clients, Innovative firmware to support easy integration and management of remote monitors and thin clients, Supports installation of third-party applications, such as Citrix Receiver and Java Runtime, Based on Microsoft® Windows 10 IoT Enterprise LTSB 2016, Microsoft Universal Write Filter, firewall, USB lock-down, and virus scanner support for maximum system security, Auto connect to host systems after RM startuppa
Additional Management tool for VisuNet Remote Monitors and Box Thin Clients, User-friendly, centralized management tool, Remotely configure (e.g., IP address) Remote Monitors, Create and edit remote profiles (e.g. a RDP connection profile) on a Remote Monitor, Copy profiles from one Remote Monitor to another Remote Monitor, Monitor the operators screen and support them remotely via "session shadowing"pa
VisuNet Control Center License Key for RM Shell 5, Enables easy, centralized management of a Remote Monitor via the VisuNet Control Centerpa
DRDC License Key for RM Shell 5, Allows you to directly connect from a VisuNet Remote Monitor to a virtualized Emerson DeltaV systempa
PRO License Key for RM Shell 5, Restricted Web browser (Internet Explorer-based): Allows the secure direct access of HTML-based MES and SCADA systems, Restricted Web browser (Chrome-Engine-based): HTML5 compatible web browser that enables the secure access of websites and web-applications., Desktop Sharing: Clone a Remote Monitor to work with one host system from several Remote Monitors simultaneously, Raritan KVM Profile: Client allows to directly connect to Raritan Dominion KX II-101 V2 KVM-Switchpa