Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Supply | ||
---|---|---|
Rated voltage | 7 ... 32 V DC | |
Rated current | < 1 mA , max. 25 mA | |
Electrical specifications | ||
Output current | 3.2 ... 25 mA | |
Supply | loop power for field devices voltage: 1 ... 2.5 V DC, adjustable in steps of 0.5 V |
|
Input | ||
Connection | - 5 wires, 600 mm long, exiting from male thread NPT1/2 - 1 external grounding point |
|
HART communication | ||
Protocol | HART 7.1, backward compatible | |
Number of devices | up to 8 HART field devices (depending on installation) | |
Output | ||
Interface | internal antenna | |
Communication | WirelessHART specifications - physical layer: IEEE 802.15.4.2006 - frequency band: 2.4 GHz (ISM band, licence free) - maximum transmit power: +10 dBm - outdoor transmission range: 235 m - communication standard: WirelessHART acc. to IEC 62591 |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013+A11:2013 | |
Radio and telecommunication terminal equipment | The usage of 2.4 GHz equipment is bound to local restrictions. Ensure that restrictions allow usage of this product before commisioning. | |
Directive 2014/53/EU | EN 300 328 V1.8.1:2012 EN 301 489-1 V1.9.2:2011 EN 301 489-17 V2.2.1:2012 |
|
FCC CFR47 Part 15 B and C | ANSI C63.4-2003 , FCC ID: X89-WA1101 | |
Conformity | ||
Degree of protection | IEC 60529:2013 | |
Ambient conditions | ||
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | max. 100 % | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Material | aluminum alloy with polyurethane enamel paint | |
Mass | 460 g | |
Dimensions | 60.8 x 60.8 x 100 mm (l x w x h) | |
Height | 100 mm | |
Diameter | 60.8 mm | |
Data for application in connection with hazardous areas | ||
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210192 |
ECLASS 12.0 | 27210192 |
ECLASS 11.0 | 27210192 |
ECLASS 10.0.1 | 27210190 |
ECLASS 9.0 | 27210190 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27242692 |
ETIM 9.0 | EC001604 |
ETIM 8.0 | EC001604 |
ETIM 7.0 | EC001604 |
ETIM 6.0 | EC001604 |
ETIM 5.0 | EC001604 |
UNSPSC 12.1 | 39121008 |
The device upgrades a conventional HART or 4 ... 20 mA field device with a WirelessHART interface.
The supply is ensured via loop power. The adapter is suitable for use in a nonhazardous area and it can be used directly on the field device or it can be integrated in the 4 ... 20 mA loop. Up to 8 HART field devices can be connected to each other in multidrop mode.
The device can be programmed with a configuration tool easily (DTM or DD).
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Outdoor Monitoring of Gas Limit Values | ENG | 158 KB | |
Application Report - WirelessHART Adapter Bullet Enables More Flexibility for Mobile Mixing Tanks | ENG | 129 KB | |
Application Report - WirelessHART Connects Mobile Measurement Stations | ENG | 149 KB | |
Application Report - Wirelessly Networked Tank Farms | ENG | 736 KB |
System Descriptions | Language | File Type | File Size |
---|---|---|---|
Patent Information | ENG | 365 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 48 KB | |
Manuals | |||
Manual | ENG | 2085 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Singapore IMDA Radio Approval | N2704-20 | ALL | 55 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
DTM WirelessHART Adapter WHA-BLT* "Bullet" / DTM WirelessHART Adapter WHA-BLT* "Bullet" | ZIP | 16481 KB | |
FHX-File WirelessHART Adapter WHA-BLT* "Bullet" / FHX-Datei WirelessHART Adapter WHA-BLT* "Bullet" | ZIP | 1115 KB | |
DD WirelessHART Adapter WHA-BLT* "Bullet" / DD WirelessHART Adapter WHA-BLT* "Bullet" | ZIP | 3513 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|