Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
21.5 inch (54.6 cm) panel PC |
General specifications | ||
---|---|---|
Type | Personal Computer | |
Hardware | ||
Processor | Intel® Atom™ E3826 1.46 GHz | |
RAM | Up to 8 GB RAM | |
Mass storage | 120 GByte Solid State Drive | |
Supply | ||
Rated voltage | 24 V DC or 115 V AC / 230 V AC | |
Input voltage range | 20 ... 30 V DC or 90 ... 240 V AC | |
Power consumption | max. 60 W | |
Indicators/operating means | ||
Display | ||
Type | Liquid Crystal Display (LCD) with LED backlight | |
Screen diagonal | 54.6 cm (21.5 inch) | |
Resolution | 1920 x 1080 pixels (Full HD) Aspect ratio 16:9 |
|
Color depth | 24-bit color depth (16.7 million colors) | |
Contrast | 5000:1 (typically) | |
Brightness | 300 cd/m2 (nit) | |
Life span | back lamp life: 50.000 hrs typical half life , at 25 °C (77 °F) | |
Input devices | optional: projective capacitive, 10 finger multi-touch, glove-friendly optional: analog-resistive Foil keyboard with different pointing device options available (see EXTA3 datasheet) |
|
Electrical specifications | ||
Inrush current | max. 100 A @ 240 VAC approx. 0,5 ms | |
Interface | ||
Interface type | 1 x RS232; 1 x RS485 2 x USB (with option "-C" antiglare safety glass, projective capacitive, 10-finger multi-touch, one USB port is occupied and therefore only 1 x USB is available) 2 x USB (for keyboard/mouse connection) 2 x network RJ45 |
|
Compliance with standards and directives | ||
Standard conformity | ||
Electrical safety | EN 60950-1 Class I equipment | |
Software | ||
Operating system | Microsoft® Windows® 10 IoT Enterprise 2016 LTSB (x 64) | |
Ambient conditions | ||
Ambient temperature | 0 ... 50 °C (32 ... 122 °F) | |
Storage temperature | -10 ... 60 °C (14 ... 140 °F) | |
Relative humidity | max. 85 % non-condensing | |
Altitude | ... 2000 m above MSL (version AC) | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Material | ||
Surface | System housing: stainless steel 1.4301 / AISI 304 except rear panel Rear panel: aluminum 6061 T6 anodized with nickel acetate EXTA3--F--U02-C-10-N hinges: zinc die-cast nickel-plated (Cu-Ni layer system) |
|
Surface quality | Ra ≤ 0.8 µm | |
Mounting type | slim line housing see mounting options datasheets: several mounting types (pedestal, wall bracket, wall arm - each turnable or fix) available |
|
Mass | approx. 13 kg | |
Dimensions | 625 mm x 450 mm x 73 mm (monitor) |
System | Classcode |
---|---|
ECLASS 13.0 | 27330190 |
ECLASS 12.0 | 27330190 |
ECLASS 11.0 | 27330190 |
ECLASS 10.0.1 | 27330190 |
ECLASS 9.0 | 27330190 |
ECLASS 8.0 | 27330190 |
ECLASS 5.1 | 27242301 |
ETIM 9.0 | EC002504 |
ETIM 8.0 | EC002504 |
ETIM 7.0 | EC002504 |
ETIM 6.0 | EC002504 |
ETIM 5.0 | EC001412 |
UNSPSC 12.1 | 39121106 |
Visunet GMP devices are operator workstations for use in GMP conditions and come with a manufacturer's declaration of conformity to this effect. Typical application locations are the pharmaceutical and food industries as well as the production of cosmetics, flavor, and nutrition.
The operator workstations are available as direct monitors, KVM monitors, remote monitors, and as panel PCs.
The panel PCs are especially suitable as stand-alone solutions or in conjunction with a PLC.
Panel PCs come with all the functionality of PCs.
The Panel PCs run under Windows® 7 Ultimate FES (32-bit or 64-bit) or Windows® 10 IoT Enterprise LTSB. Software packages for control, visualization, and production can thus be easily installed.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - GMP - VisuNet Remote Monitors enable the visualization of processes in clean rooms of pharmaceutical companies | ENG | 316 KB |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual | ENG | 2045 KB | |
Software manual VisuNet PC (Windows 7) | ENG | 1441 KB | |
Software Manual VisuNet PC (Windows XP) | ENG | 1254 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-B078C | ALL | 230 KB |