Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

KVM Monitor VisuNet GMP KM221

VisuNet GMP KM221
  • KVM Monitor
  • 21.5" (54.6 cm); 1920 x 1080 Full HD (16:9)
  • Data transfer via KVM extender
  • Adapted for distances up to 300 m

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VisuNet GMP KM221

General specifications
TypeKVM Monitor
Supply
Rated voltage24 V DC
Input voltage range20 ... 30 VDC
Power consumption75 W
Indicators/operating means
Display
TypeTFT, LCD
Screen diagonal54.6 cm (21.5 inch)
Resolution1920 x 1080
Color depth16.7 Mio.
Contrast5000:1
Brightness300 cd/m2 (nit)
Life span50.000 h @ 25 °C
Input devicesAnalog resistive touch screen (optional) ,
Keyboard with integrated mouse functionality: optical trackball/touch pad/joystick versions available
Interface
Interface type2x USB (for keyboard/mouse connection)
1 x RS 232 (optional)
1x RJ45 (KVM transmission)
Ambient conditions
Ambient temperature0 ... 35 °C (32 ... 95 °F)
Mechanical specifications
Degree of protectionIP65
Material
Surfacestainless steel 1.4301 / AISI 304
Surface qualityRa ≤ 0.8 µm
Mounting typeslim line housing
several mounting types (pedestal, wall bracket, wall arm - each turnable or fix) available
Mass14.5 kg
Dimensions625 mm x 450 mm x 73 mm

Classifications

SystemClasscode
ECLASS 13.027330201
ECLASS 12.027330201
ECLASS 11.027330201
ECLASS 10.0.127330201
ECLASS 9.027330201
ECLASS 8.027339090
ECLASS 5.127242402
ETIM 9.0EC001428
ETIM 8.0EC001428
ETIM 7.0EC001428
ETIM 6.0EC001428
ETIM 5.0EC001428
UNSPSC 12.139121106

Details: VisuNet GMP KM221

Function

Visunet GMP devices are operator workstations for use in GMP conditions and come with a manufacturer's declaration of conformity to this effect. Typical application locations are the pharmaceutical and food industries as well as the production of cosmetics, flavour and nutrition.

The operator workstations are available as Direct Monitors, KVM Monitors, Remote Monitors and as Panel PCs.

The KVM Monitors can be connected to a Host PC via an integrated KVM extender, which ensures data transmission over large distances.

The connection of the KVM Monitors to the Host PC is potential-free.

KVM Monitors support the cost-effective visualization of processes in greater distances from the Host PC.

Informative Literature: VisuNet GMP KM221

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - GMP - VisuNet Remote Monitors enable the visualization of processes in clean rooms of pharmaceutical companiesENGPDF316 KB

Product Documentation: VisuNet GMP KM221

Language Selection:
ManualsLanguageFile TypeFile Size
Manual VisuNet GMP KM*ENGPDF15457 KB

Approvals: VisuNet GMP KM221

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-B078CALLPDF230 KB