Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Acceleration Sensors

Choose your product

Product

1 axis acceleration sensor, E1-Type approval, Analog output 4 mA ... 20 mA, Fixed evaluation limits , High shock resistance, Teachable zero point, Measuring range -2 g ... +2 g, Increased noise immunity 100 V/mfa

2 axis acceleration sensor, E1-Type approval, Analog output 4 mA ... 20 mA, Fixed evaluation limits , High shock resistance, Teachable zero point, Measuring range -2 g ... +2 g, Increased noise immunity 100 V/mfa

Inertial measurement unit for inclination, acceleration and rotation rate measurement in 3-axis each, Dynamic inclination measurement despite external acceleration, Adjustable ranges for compensation of external accelerations, disturbances, Adjustable thresholds for detection of measured value overruns, Measurement of inclination, acceleration and rotation rate in 3 axis each, CAN bus with CANopenfa

Inertial measurement unit for inclination, acceleration and rotation rate measurement in 3-axis each, Dynamic inclination measurement despite external acceleration, Adjustable ranges for compensation of external accelerations, disturbances, Adjustable thresholds for detection of measured value overruns, Measurement of inclination, acceleration and rotation rate in 3 axis each, CAN bus with SAE J1939 protocolfa

Narrow down search result list