The product 'ACY04-F99-2I-V15' is now added to your watch list.
The product 'ACY04-F99-2I-V15' is already on your watch list.
2 axis acceleration sensor, E1-Type approval, Analog output 4 mA ... 20 mA, Fixed evaluation limits , High shock resistance, Teachable zero point, Measuring range -2 g ... +2 g, Increased noise immunity 100 V/mfa
The product 'ACX04-F99-I-V15' is now added to your watch list.
The product 'ACX04-F99-I-V15' is already on your watch list.
1 axis acceleration sensor, E1-Type approval, Analog output 4 mA ... 20 mA, Fixed evaluation limits , High shock resistance, Teachable zero point, Measuring range -2 g ... +2 g, Increased noise immunity 100 V/mfa
The product 'IMUF99PL-SC3600-0KB16V1501' is now added to your watch list.
The product 'IMUF99PL-SC3600-0KB16V1501' is already on your watch list.
Inertial measurement unit for inclination, acceleration and rotation rate measurement in 3-axis each, Dynamic inclination measurement despite external acceleration, Adjustable ranges for compensation of external accelerations, disturbances, Adjustable thresholds for detection of measured value overruns, Measurement of inclination, acceleration and rotation rate in 3 axis each, CAN bus with CANopenfa
The product 'IMUF99PL-SC3600-0KB20V1501' is now added to your watch list.
The product 'IMUF99PL-SC3600-0KB20V1501' is already on your watch list.
Inertial measurement unit for inclination, acceleration and rotation rate measurement in 3-axis each, Dynamic inclination measurement despite external acceleration, Adjustable ranges for compensation of external accelerations, disturbances, Adjustable thresholds for detection of measured value overruns, Measurement of inclination, acceleration and rotation rate in 3 axis each, CAN bus with SAE J1939 protocolfa