Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Stack Turners

Pepperl+Fuchs offers a wide variety of sensors for stack turner applications.

A range of safety solutions and distance measurement sensors is targeted to typical applications for pile turners, stack turners, and stack handling equipment. Inclination sensors, encoders, and positioning systems ensure precise stack handling.

Click on the green numbers to jump to your stack turner application!


1 - Operator Safety Protection 1 - Operator Safety Protection 2 - Stack Light/E-Stop 3 - Inclination Measurement 4 - Distance Measurement Devices 5 - Rotation Control

Stack turners applications

 Operator Safety Protection

Operator Safety Protection

Sensor Solution:
Safety light curtains SLCS, SLCT, SLP, SafeBox
AS-Interface Safety at Work

Customer Benefits:

  • Monitors status of safety inputs with one relay
  • Network all e-stops, door interlocks, light curtains, etc. on one cable
  • Significantly simplifies cabling

 Stack Light

 

Stack Light

Sensor Solution:
AS-Interface Safety at Work

Customer Benefits:

  • Compatible with AS-Interface
  • Various color configurations and mounting options
  • Audible alarms
 E-Stop

E-Stop

Sensor Solution:
AS-Interface Safety at Work

Customer Benefits:

  • Illuminated and non-illuminated versions
  • Integrated AS-Interface Safety at Work technology
  • Twist and pull release
 Inclination Measurement

Inclination Measurement

Sensor Solution:
Inclination sensors F99

Customer Benefits:

  • Noncontact sensing of the inclination angle in one or two axes
  • Angular resolution 0.1°
  • Both analog and switching outputs
  • Two adjustable switching points
 Distance Measurement

Distance Measurement Devices

Sensor Solution:
UB500-18GM, UB500-F54, UC500-L2, VDM28

Customer Benefits:

  • Precise detection of position regardless of pallet color or finish
  • Analog and discrete outputs
  • Ultrasonic and photoelectric solutions
 Rotation Control

Rotation Control

Sensor Solution:
Encoders, positioning systems PMI360

Customer Benefits:

  • Precise product positioning
  • Compact encoder for tight spaces
  • Ultrafast response time