Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Wireless Sensors

Choose your product

Next PageLast Page
Product

Battery operated, Data transfer via LoRaWAN, LoRaWAN downlink channel for querying and adjusting parameter values, Series: -F406, Interface type: Bluetooth 5.0 LE, Interface type: LoRaWAN, Directive 2014/53/EU: EN 300 220-2 V3.1.1:2017
EN 300 328 V2.2.2:2019
EN 303 413 V1.1.1:2017, Housing: PC (UL94-V0)fa

Battery operated, Data transfer via LoRaWAN, LoRaWAN downlink channel for querying and adjusting parameter values, Series: -F406, Interface type: Bluetooth 5.0 LE, Interface type: LoRaWAN, Directive 2014/53/EU: EN 300 220-2 V3.1.1:2017
EN 300 328 V2.2.2:2019
EN 303 413 V1.1.1:2017, Housing: PC (UL94-V0)fa

Battery operated, Data transfer via LoRaWAN, LoRaWAN downlink channel for querying and adjusting parameter values, Series: -F406, Interface type: Bluetooth 5.0 LE, Interface type: LoRaWAN, Directive 2014/53/EU: EN 300 220-2 V3.1.1:2017
EN 300 328 V2.2.2:2019
EN 303 413 V1.1.1:2017, Housing: PC (UL94-V0)fa

Battery operated, Data transfer via LoRaWAN, LoRaWAN downlink channel for querying and adjusting parameter values, Series: -F406, Interface type: Bluetooth 5.0 LE, Interface type: LoRaWAN, Directive 2014/53/EU: EN 300 220-2 V3.1.1:2017
EN 300 328 V2.2.2:2019
EN 303 413 V1.1.1:2017, Housing: PC (UL94-V0)fa

Battery operated, Data transfer via LoRaWAN, LoRaWAN downlink channel for querying and adjusting parameter values, Series: -F406, Interface type: Bluetooth 5.0 LE, Interface type: LoRaWAN, Directive 2014/53/EU: EN 300 220-2 V3.1.1:2017
EN 300 328 V2.2.2:2019
EN 303 413 V1.1.1:2017, Housing: PC (UL94-V0)fa

Battery operated, Data transfer via LoRaWAN, LoRaWAN downlink channel for querying and adjusting parameter values, Series: -F406, Interface type: Bluetooth 5.0 LE, Interface type: LoRaWAN, Directive 2014/53/EU: EN 300 220-2 V3.1.1:2017
EN 300 328 V2.2.2:2019
EN 303 413 V1.1.1:2017, Housing: PC (UL94-V0)fa

Battery operated, Data transfer via LoRaWAN, LoRaWAN downlink channel for querying and adjusting parameter values, Frequency range: 863 ... 870 MHz (Europe)
fa

Battery operated, Data transfer via LoRaWAN, LoRaWAN downlink channel for querying and adjusting parameter values, Frequency range: 863 ... 870 MHz (Europe)
fa

Battery operated, Data transfer via LoRaWAN, LoRaWAN downlink channel for querying and adjusting parameter values, Frequency range: 863 ... 870 MHz (Europe)
fa

Battery operated, Data transfer via LoRaWAN, LoRaWAN downlink channel for querying and adjusting parameter values, Frequency range: 863 ... 870 MHz (Europe)
fa
Next PageLast Page

Narrow down search result list

WILSEN.sonic

Get to know WILSEN.sonic.level and WILSEN.sonic.distance—our specialists for reliable detection and transmission of fill levels and distances in challenging environments.

WILSEN.valve and WILSEN.node

Familiarize yourself with WILSEN.valve and WILSEN.node—our specialists for wireless monitoring of manual valves and highly flexible object presence detection.