Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Ex d and Ex de Solutions Now with Improved Enclosures

2015-02-02

Control solutions based on EJB and GUB series
Solutions based on the sturdy enclosures from the EJB and GUB series are certified for use in almost any typical application inside explosion hazardous areas

The Ex d IIC approved enclosures of our GUB series are now also IECEx certified, and have also received an enhanced ATEX certification. Enclosures of the EJB series are also improved and have received expanded certification. The extensive certification range of these enclosure series allows you to use our sturdy control solutions in a broad range of environmental conditions.


Ex d IIC approved enclosure series GUB for control and distribution panels with IECEx and ATEX certification

With IECEx certification, a wide ambient temperature range of -50 °C to +60 °C, and the increased protection degree of IP66, these enclosures form the ideal basis for a multitude of control and distribution panel solutions. They are available in more than 50 design variants in aluminum. 

For the most challenging environmental conditions, the GUBX series of AISI 316L stainless steel enclosures has been expanded with a new and larger sized enclosure. Additionally, ingress protection can be increased to IP67 upon request for both material ranges.


Ex d IIB+H₂ approved enclosure series EJB for control stations

The EJB enclosure series has received enhanced IECEx certification as well. Whether in aluminum or stainless steel, the series is now approved for use in gas group IIB+H2, thus allowing cost-efficient control solutions for nearly every explosion hazardous environment.

Certified accessories to completely engineer individual solutions

Both enclosure series for Ex d and Ex de solutions can be configured with a wide range of components, including certified control and operation elements as well as cable glands, terminals, and several window options.

If you plan to implement more complex control solutions in explosion hazardous areas, the experienced project engineers in the worlwide Pepperl+Fuchs Solution Engineering Centers will assist you with their in-depth expertise.


Ex de flanged solutions with GUB or EJB series

Reap the benefits of both types of explosion protection with Ex de flanged solutions by Pepperl+Fuchs
Reap the benefits of both types of explosion protection with Ex de flanged solutions by Pepperl+Fuchs

In conjunction with stainless steel termination and control stations of the Ex e certified FXLS series, both GUB and EJB series can be employed in sophisticated Ex de flanged solutions, allowing you to reap the benefits of both types of explosion protection.

Contact your Pepperl+Fuchs representative to evaluate your application requirements and determine the ideal solution for your needs.