Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Download the Monitoring and Control App for 6500 Series Purge and Pressurization Systems

2016-02-23

The new 6500 purge controller app enables real-time monitoring and configuration of purge systems via a tablet or smartphone.
The new 6500 purge controller app enables real-time monitoring and configuration of purge and pressurization systems via a tablet or smartphone.

Pepperl+Fuchs’ new 6500 purge controller app delivers real-time monitoring and configuration for the 6500 series purge and pressurization system. Utilizing the 6500 series Bluetooth connection, the purge controller app allows users to remotely view and configure essential parameters of the 6500 series purge system—directly from a mobile device. With simple on-screen graphics that emulate the 6500 series user interface, operators can seamlessly interact with the connected 6500 series as though they were at the control unit itself.


Interactive training for 6500 series purge and pressurization systems

In addition, the 6500 purge control app doubles as a simulation software, offering a step-by-step tutorial on the programming functions of the user interface. This allows new users and prospective buyers to familiarize themselves with the 6500 series’ straightforward programming and menu options. With help text that explains every function and feature, the app conveniently provides users with an interactive training tool directly from their smart device.


At a glance

  • Remotely control the 6500 series purge unit and change settings including temperature trip values, input/output settings, pressure and flow parameters, timer settings, and more.
  • Monitor essential operation parameters including enclosure pressure, temperature, flow rate, system settings, alarms/faults, status of the system, and more.
  • Cohesive user interface graphics for easy interaction including on-screen LED status notifications (directly mirrors user-interface of connected control unit).
  • Connect to multiple 6500 series control units (password protected) on one mobile device.
  • Simulation software for simple training and system testing.

The software is free of charge and optimized for the iOS or Android operating systems. Simply download it from the App Store and Google Play.