Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

New Ethernet IO Modules Complement Pepperl+Fuchs Portfolio

2017-01-01

Ethernet IO Modules
All standard Ethernet communication protocols are supported in one single module.

Pepperl+Fuchs’ expertise in fieldbus connectivity for both factory and process automation is built on decades of experience. With new Ethernet IO modules, Pepperl+Fuchs is expanding its product portfolio with additional interfaces to industrial fieldbus systems. The new modules offer an array of innovative features to provide users maximum flexibility and efficiency.

Whether PROFINET, EtherNet/IP or EtherCAT, the modules support all common Ethernet protocols, and you can easily set the desired protocol type using the rotary selector on the device. Due to this multi-protocol capability, the modules are compatible with all common PLCs. This makes them easy to integrate into existing installations, independent of the type of PLC, and reduces the number of components needed. The result is lower costs and the ability to standardize plant design.

 


Efficient in every way


The modules’ innovative power connector with an L-coded M12 plug connection allows a higher current rating of up to 16 A. As a result, the modules are able to meet higher peak loads, and fewer cables are needed. This makes wiring and installation easier.

The interface design also contributes to simplified wiring: The inserts for ‘data’, ‘communication’, and ‘power’ are color coded, so installation errors can be avoided. 


A hard shell ...

With its fully encapsulated housing, the module is suitable for harsh conditions.
With its fully encapsulated housing, the module is suitable for harsh conditions.

The rugged design of the Ethernet IO modules allows various mounting options and easy integration—no matter whether it is mounted directly on the machine or alongside conveyors. Due to a universal mounting adapter, the modules are compatible with other products available on the market. This makes them even easier to integrate into a plant.

The modules are extremely durable: with a fully encapsulated metal housing, they are suited for tough conditions. With IP 65/67 protection, they are dust-tight and can withstand water jets and immersion in water. In a temperature range from -20 °C to +70 °C, neither cold nor heat can harm the modules. Thus, the rugged design of these modules ensures durability in harsh, industrial environments.


... and an intelligent core

The new modules are more than just a tough exterior—they also offer many additional functionalities. Due to comprehensive diagnostic functions, users can improve transparency within the process and reduce downtimes in the plant. LEDs provide status information for each channel, allowing channel-specific diagnosis at all times. An integrated web server allows remote access to network parameters such as IP address, subnet masks, and gateways. In case of faults, these functions allow for a much quicker reaction.



The web server improves transparency throughout the process and improves reaction times.

With local control functionality, the Ethernet IO module further improves plant efficiency. Equipped with this function, the modules are able to handle smaller applications without any dependency on a remote control panel. For this, the modules evaluate parameters autonomously. Information is transferred to the PLC only if it is necessary. This “decentralized intelligence” improves reaction times and unburdens the higher-level system. Combined with the multi-protocol capability and the innovative power connectors, the Ethernet IO modules are real efficiency boosters.


Highlights at a glance

  • One single module that supports all common Ethernet protocols for optimal machine standardization
  • Innovative M12 power connector for reduced installation costs due to higher current capability of 16 A
  • Fully encapsulated metal housing
  • Integrated webserver for more transparency and increased process reliability
  • Quicker reaction times and reduced communication effort due to decentralized intelligence function

e-news

Subscribe to our newsletter and receive regularly news and interesting information around the world of automation.

Subscribe