Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Highlights + Benefits


Ultrasonic sensors feature benefits like minimal blind zones, large measurement ranges of up to 10 m, and adjustable sound beams in different housing shapes and sizes.

With their comprehensive features and housing designs, ultrasonic sensors are a versatile solution for numerous industrial applications. Models are available that can detect objects at a distance of up to 33 ft, and determine their distance to the sensor—with a minimal blind zone. Adjustable sound beam width and synchronization ensure trouble-free performance. As especially rugged sensors, they provide reliable measurements, even under harsh environmental influences, making them ideal for outdoor, wet-area, or hygienic applications. To ensure high accuracy, ultrasonic sensors also feature integrated temperature compensation. The teach-in function and IO-Link interface allow fast and easy commissioning. With IO-Link, valuable diagnostic data can be constantly retrieved and monitored.

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.