Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

GR Series GRP Enclosures for Terminal Boxes and Control Stations—One Enclosure, Numerous Applications

2018-06-15

Terminal Boxes and Control Stations in GR Series
The new GR enclosure series is available for terminal and control boxes

From small stations to large chemical plants: Wherever dangerous process media are used and temperature extremes prevail, Pepperl+Fuchs’ explosion-proof products ensure the protection of personnel and equipment. Our development and production teams are continually improving the portfolio and incorporating feedback from customers and experts. A new enclosure series was developed with the aim of simplifying planning, mounting, and maintenance. Adapted to process industry requirements, this glass fiber reinforced polyester (GRP) enclosure series is is being rolled out for terminal boxes and control units first. It will be available for all Pepperl+Fuchs products and solutions in the future.


Flexible and Versatile


The intelligent enclosure series simplifies mounting and maintenance.

As early as the planning phase for a terminal box or control station in the new GR series, plant designers will benefit from flexible device configuration. Based on customers’ needs, terminals and switching elements can be individually positioned on the 10 mm mounting rail—without the need for an additional mounting base. Spacers ensure that every single component can be mounted efficiently at different heights. This saves space and helps users incorporate more functions in one enclosure.

Beyond the planning phase, the new explosion-proof enclosures also offer a broad range of applications: Because the GR series can withstand temperatures of up to -60 °C, it can be used for applications in harsh environments. This makes the latest addition to Pepperl+Fuchs' Electrical Explosion Protection Equipment portfolio a cost-effective alternative to stainless steel enclosures, which were previously required for such low temperatures.

Easy Maintenance and Mounting

Opening the enclosure lid is easier than ever
Opening the enclosure lid is easier than ever

Mounting and maintenance is remarkably easy: decoupled installation steps allow even large and heavy enclosures to be installed by just one person: First, technicians drill two screws into the wall and mount the enclosure. All remaining screws are then inserted and tightened. This approach makes handling a lot easier, saving time and costs.

Rugged hinge accessories and entry points for screwdrivers make it easier to open the enclosure lid, simplifying maintenance of the explosion-proof terminal boxes or control stations in GR series. Integrated edge protection is another unique feature: This allows enclosures to be stacked safely and prevents damage to the gaskets during maintenance, ensuring that the IP protection remains effective. 


Highlights of Terminal Boxes and Control Stations in GR Series

  • Future-proof new enclosure series developed by the experts in electrical explosion protection
  • Flexible configuration reduces planning effort
  • Unique design opens up a wide range of applications
  • Intelligent enclosure series simplifies mounting and maintenance

e-news

Subscribe to our newsletter and receive regularly news and interesting information around the world of automation.

Subscribe
amplify–The Pepperl+Fuchs Magazine

Discover our online magazine! Exciting success stories, application reports, interviews, and regional news are awaiting you.

GR Series GRP Enclosures

Pepperl+Fuchs has pioneered work in completely re-designing the GR series made of glass-fiber reinforced polyester in increased safety (Ex e) and intrinsically-safe (Ex i) type of protection ...