Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Adapter K-device - S1000 termination board S1000-KFD Adapter

S1000-KFD Adapter
  • Adapter for mounting a K-device to S1000 termination board
  • Snap-on
  • Additional cable sets depending on K-device

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  S1000-KFD Adapter

Supply
Rated voltage20.4 ... 30 V DC
Electrical specifications
Connectionsee Datasheet module
Conformity
Degree of protectionIEC 60529
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Connectionsee Datasheet device
Massapprox. 50 g
Dimensions95 x 21 x 30 mm (3.7 x 0.8 x 1.2 inch)
Height30 mm
Width21 mm
Length95 mm
Data for application in connection with hazardous areas
EU-type examination certificateCESI 04 ATEX 142 X
MarkingEx-Hexagon II (1)G [EEx ia] IIC
Supply
Maximum safe voltage250 V AC / 375 V DC (Attention! Um is no rated voltage.)
Directive conformity
Directive 2014/34/EUEN 50014, EN 50020
International approvals
IECEx approval
IECEx certificateIECEx LCI 07.0013X
IECEx marking[Ex ia] IIC , [Ex iaD]
StandardsIEC 60079-0:2004 , IEC 60079-11:2006 , IEC 61241-0:2004 , IEC 61241-11:2005
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027211090
ECLASS 12.027211090
ECLASS 11.027211090
ECLASS 10.0.127219190
ECLASS 9.027219190
ECLASS 8.027219190
ECLASS 5.127219901
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121018

Details: S1000-KFD Adapter

Function

The S1000 system is not maintained any longer.

To be able to maintain existing installations the S1000-KFD adapter enables the mounting of an equivalent K-system module. A table with correspondent S1000 and K devices allows the correct selection of the Kdevice.

The adapter is an accessory to the Kdevice. It serves the mechanical mounting on the termination board.

Warning!

The adapter S1000-KFD must only be used with an Ex-certified K module. Every single usage results in improper utilization and therefore endangers the intrinsic safety!

Product Documentation: S1000-KFD Adapter

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF126 KB

Approvals: S1000-KFD Adapter

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Europe CESI ATEX Category (1) GCESI 04 ATEX 142XALLPDF183 KB
LCIE IECEx Certificate of ConformityIECEx LCI 07.0013XALLLINK---