Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Switch Amplifier KFD2-SOT2-Ex1.N

KFD2-SOT2-Ex1.N
  • 1-channel isolated barrier
  • 24 V DC supply (Power Rail)
  • Dry contact or NAMUR inputs
  • Passive transistor output (resistive acc. to EN 60947-5-6)
  • Line fault transparency (LFT)
  • Reversible mode of operation
  • Up to SIL 2 acc. to IEC 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFD2-SOT2-Ex1.N

General specifications
Signal typeDigital Input
Supply
ConnectionPower Rail or terminals 14+, 15-
Rated voltage20 ... 30 V DC
Ripple≤ 10 %
Rated current≤ 50 mA
Input
Connectionterminals 1+, 2+, 3-
Rated valuesacc. to EN 60947-5-6 (NAMUR), see manual for electrical data
Open circuit voltage/short-circuit currentapprox. 8 V DC / approx. 8 mA
Switching point/switching hysteresis1.2 ... 2.1 mA / approx. 0.2 mA
Line fault detectionbreakage I ≤ 0.1 mA , short-circuit I > 6 mA
Output
Connectionterminals 7+, 9-
Rated voltagetyp. 8 V max. 20 V DC
Outputsignal, passive electronic output
Impedance1-signal: 1.6 kΩ ± 5 %
0-signal: 12 kΩ ± 5 %
Fault signal< 10 µA
Collective error messagePower Rail
Transfer characteristics
Switching frequency≤ 5 kHz
Galvanic isolation
Input/Outputreinforced insulation acc. to IEC 62103, rated insulation voltage 300 Vrms
Input/power supplyreinforced insulation acc. to IEC 62103, rated insulation voltage 300 Vrms
Output/power supplybasic insulation according to IEC 62103, rated insulation voltage 50 Veff
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Galvanic isolationIEC 62103:2003
Electromagnetic compatibilityNE 21:2004
Degree of protectionIEC 60529:2001
InputEN 60947-5-6:2000
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Massapprox. 150 g
Dimensions20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) , housing type B2
Height119 mm
Width20 mm
Length115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-type examination certificatePTB 00 ATEX 2035
MarkingEx-Hexagon II (1) G [Ex ia] IIC
Ex-Hexagon II (1) D [Ex ia] IIIC
InputEx ia IIC, Ex ia IIIC
Voltage10.5 V
Current13 mA
Power34 mW (linear characteristic)
Supply
Maximum safe voltage40 V DC (Attention! The rated voltage can be lower.)
Output
Maximum safe voltage40 V DC (Attention! The rated voltage can be lower.)
EU-type examination certificateDMT 01 ATEX E 133
MarkingEx-Hexagon I (M1) [Ex ia] I
CertificatePF 11 CERT 1046 X
MarkingEx-Hexagon II 3G Ex nA IIC T4 Gc
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Input/power supplysafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010 , EN 50303:2000
International approvals
FM approval
Control drawing116-0035
CSA approval
Control drawing116-0047
IECEx approvalIECEx PTB 05.0011
Approved for[Ex ia] IIC , [Ex ia] I , [Ex ia] IIIC
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210121
ECLASS 12.027210121
ECLASS 11.027210121
ECLASS 10.0.127210121
ECLASS 9.027210121
ECLASS 8.027210121
ECLASS 5.127210121
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: KFD2-SOT2-Ex1.N

Product Documentation: KFD2-SOT2-Ex1.N

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF50 KB
ManualENGPDF377 KB
Manuals
ManualENGPDF3685 KB

Design / Simulation: KFD2-SOT2-Ex1.N

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2510 KB
CAE
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ66 KB

Approvals: KFD2-SOT2-Ex1.N

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Europe DEKRA EXAM ATEX Category (M1)DMT 01 ATEX E 133ALLPDF1310 KB
Europe PTB ATEX Category (1) GDPTB 00 ATEX 2035ALLPDF947 KB
Korea KOSHA14-AV4BO-0163ALLPDF270 KB
PTB Group II Group I IECEx Certificate of ConformityIECEx PTB 05.0011ALLLINK---
USA FMCoC 3002773ALLPDF202 KB
exida Functional Safety AssessmentP+F 01/09-02D R002ALLPDF154 KB
Control Drawings
Control drawing CSA / Control drawing CSA   ALLPDF159 KB