Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product HiC2851
Not available for purchase
Not available for purchase

Switch Amplifier HiC2851

HiC2851
  • 1-channel isolated barrier
  • 24 V DC supply (bus powered)
  • Input for approved dry contacts or SN/S1N sensors
  • Active voltage output
  • Passive transistor output (resistive acc. to EN 60947-5-6)
  • Line fault transparency (LFT)
  • Up to SIL3 acc. to IEC 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  HiC2851

General specifications
Signal typeDigital Input
Supply
ConnectionSL1: 1a(-), 1b(-); 2a(+), 2b(+)
Rated voltage19 ... 30 V DC
Ripple≤ 10 %
Rated current≤ 55 mA
Power dissipation≤ 800 mW
Power consumption≤ 1300 mW
Input
ConnectionSL2: 5a(+), 5b(-)
Open circuit voltage/short-circuit currentapprox. 8.4 V DC / approx. 11.7 mA
Lead resistancemax. 50 Ω , consider capacitances and inductances
Switching point1-signal: I > 2.8 mA
0-signal: I < 2.1 mA
Response delay≤ 1 ms
Output
ConnectionSL1: 8a(+), 7a(-); 10a(+), 9a(-)
Rated voltageoutput II: typ. 8 V DC, max. 22 V DC
Output Iactive voltage output, short-circuit proof
0-signal: 0 V
1-signal: 20 ... 31 V DC at max. 15 mA
fault: 0 V
Output IIpassive transistor output (resistive)
0-signal: 14 kΩ ± 10 %
1-signal: 1.8 kΩ ± 10 %
fault: > 100 kΩ
Fault indication output
ConnectionSL1: 6b
Output typeopen collector transistor (internal fault bus)
Transfer characteristics
Switching frequency
Output I≤ 50 Hz
Output II≤ 50 Hz
Galvanic isolation
Output/power supplyfunctional insulation acc. to IEC 62103, rated insulation voltage 50 Veff
Output/Outputfunctional insulation acc. to IEC 62103, rated insulation voltage 50 Veff
Indicators/settings
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2004/108/ECEN 61326-1:2006
Conformity
Electromagnetic compatibilityNE 21:2006
For further information see system description.
Degree of protectionIEC 60529:2001
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Massapprox. 180 g
Dimensions12.5 x 106 x 128 mm (0.5 x 4.2 x 5.1 inch)
Height128 mm
Width12.5 mm
Length106 mm
Mountingon termination board
Codingpin 1 and 2 trimmed
For further information see system description.
Data for application in connection with hazardous areas
EU-type examination certificateBASEEFA 07 ATEX 0302X , for additional certificates see www.pepperl-fuchs.com
MarkingEx-Hexagon II (1)G [Ex ia] IIC , Ex-Hexagon II (1) D [Ex ia] IIIC , Ex-Hexagon I (M1) [Ex ia] I
InputEx ia
Voltage10.5 V
Current17.1 mA
Power45 mW (linear characteristic)
Supply
Maximum safe voltage253 V AC (Attention! Um is no rated voltage.)
Output
Maximum safe voltage253 V AC (Attention! Um is no rated voltage.)
CertificatePepperl+Fuchs
MarkingEx-Hexagon II 3G Ex nA IIC T4 Gc
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Input/power supplysafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 94/9/ECEN 60079-0:2012 ; EN 60079-11:2012 ; EN 60079-15:2010
International approvals
FM approval
Control drawing16-534FM-12 (cFMus)
UL approval
Control drawing116-0364
IECEx approvalIECEx BAS 07.0097X
Approved for[Ex ia Ga] IIC, [Ex ia] I , [Ex ia] IIIC
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210121
ECLASS 12.027210121
ECLASS 11.027210121
ECLASS 10.0.127210121
ECLASS 9.027210121
ECLASS 8.027210121
ECLASS 5.127210121
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: HiC2851

Product Documentation: HiC2851

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Safety ManualENGPDF328 KB
Manuals
System ManualENGPDF5438 KB

Design / Simulation: HiC2851

Language Selection:
CADLanguageFile TypeFile Size
CAD 2-D / CAD 2-DALLZIP16364 KB
CAE
EPLAN macros H-System devices (EMA) / EPLAN-Makros Geräte H-System (EMA)ALLZIP3536 KB

Approvals: HiC2851

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Baseefa IECEx Certificate of ConformityIECEx BAS 07.0097XALLLINK---
Canada FMCoC 3033219CALLPDF682 KB
Europe Baseefa ATEX Category (M1) ATEX Category (1) GDBaseefa 07 ATEX 0302XALLPDF1615 KB
Europe Pepperl+Fuchs ATEX Category 3 G CertificatePF 09 CERT 1440 XALLPDF208 KB
USA FMCoC 3033219ALLPDF678 KB
Control Drawings
Control drawing UL / Control drawing UL   ALLPDF154 KB
Control drawing FM / Control drawing FM   ALLPDF112 KB