Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Transmitter Power Supply/Converter KFU8-VCR-1

KFU8-VCR-1
  • 1-channel signal conditioner
  • Universal usage at different power supplies
  • Input 2-wire and 3-wire transmitters, current and voltage sources
  • Current and voltage output

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFU8-VCR-1

General specifications
Signal typeAnalog input
Supply
Connectionterminals 14, 15
Rated voltage19 ... 90 V DC / 48 ... 253 V AC
Rated current≤ 110 mA DC / ≤ 75 mA AC
Power dissipation1.3 W
Power consumption2.1 W
Input
Connection sidefield side
Input I
Connectionterminals 1+, 2-, 3
Input signal0/4 ... 20 mA
Rated current22 mA
Available voltage> 15 V at 20 mA , terminals 1+, 3-
Open circuit voltage/short-circuit current21 V / 26 mA , terminals 1+, 3-
terminals 1+, 2- not short-circuit protected
Input resistance< 55 Ω , terminals 2-, 3+
Input II
Connectionterminals 5-, 6+
Input signal0/2 ... 10 V
Input resistance> 1 MΩ
Output
Connection sidecontrol side
Output Icurrent output
Connectionsource: terminals 7(-), 8(+)
sink: terminals 7(+), 9(-)
Output signal0/4 ... 20 mA
Sourceload 0 ... 750 Ω open circuit voltage < 21 V
Sinkvoltage across terminals 5 ... 30 V
Output IIvoltage output
Connectionterminals 10-, 11+
Output signal0/2 ... 10 V
Loadmin. 10 kΩ
Transfer characteristics
Deviation
Resolution/accuracyS1 in position I: 7 µA/40 µA (0.2 %)
S1 in position II: 3.5 mV/20 mV (0.2 %)
Influence of ambient temperature0.01 % / K of output signal range
Reaction time150 ms
Galvanic isolation
Input/Outputfunctional insulation acc. to IEC 62103, rated insulation voltage 100 Vrms
Input/power supplyreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output/power supplyreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Indicators/settings
Display elementsLED
Control elementsDIP switch
rotary switch
Configurationvia DIP switches
via rotary switch
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Low voltage
Directive 2014/35/EUEN 61010-1:2010
Conformity
Electromagnetic compatibilityNE 21:2006
Degree of protectionIEC 60529:1989+A1:1999+A2:2013
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 150 g
Dimensions20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2
Height119 mm
Width20 mm
Depth115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210119
ECLASS 12.027210119
ECLASS 11.027210119
ECLASS 10.0.127210119
ECLASS 9.027210119
ECLASS 8.027210119
ECLASS 5.127210119
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: KFU8-VCR-1

Function

This signal conditioner provides the isolation for non-intrinsically safe applications.

The device supplies 2-wire and 3-wire transmitters, and can also be used with current and voltage sources.

The input ranges include 0/4 mA ... 20 mA or 0/2 V ... 10 V.

At the output the signal is available as 0/4 mA ... 20 mA or 0/2 V ... 10 V.

Output and measuring range are selected by switches located on the front of the device.

Informative Literature: KFU8-VCR-1

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Biological Cleaning of Wastwater and Secondary Sedimentation StageENGPDF566 KB
Application Report - Generating Electricity in Coal-Fired Power PlantsENGPDF412 KB
Application Report - Sand Trap and Preliminary Sedimentation StageENGPDF448 KB
Application Report - Screening Systems in Sewage Treatment PlantsENGPDF577 KB

Product Documentation: KFU8-VCR-1

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF41 KB
Manuals
System ManualENGPDF3694 KB

Design / Simulation: KFU8-VCR-1

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2510 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ63 KB

Approvals: KFU8-VCR-1

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3179AALLPDF373 KB

Associated Products: KFU8-VCR-1

Matching System Components
Cable trunking is integrated in the mounting profile, Safe spacious separation of field and control signals, No additional cable guides necessary, Standard length 1.8 m (5.8 ft), simple to customize to application space, With mounting aidspa
Accessories
3-pin screw terminal, For KF modules of K-System, Packaging unit: 5 pieces greenpa
Coding of K-System terminal blocks, Coding of LB/FB-System front sockets, Packaging unit: 20 x 6 coding pinspa