Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Electrical specifications | ||
---|---|---|
Operating voltage | 250 V AC max. | |
Operating current | 16 A max. | |
Mechanical specifications | ||
Enclosure cover | fully detachable , concealed hinges | |
Cover fixing | M6 stainless steel hexagon head screws , optional quarter-turn key locks | |
Degree of protection | IP66 | |
Cable entry | cable glands as per specification | |
Gland plate on face(s) | see PDF data sheet | |
Defined entry area | see PDF data sheet | |
Material | ||
Enclosure | 1.5 mm 316L, (1.4404) stainless steel | |
Gland plate | 3 mm 316L, (1.4404) stainless steel | |
Finish | electropolished | |
Seal | one piece closed cell neoprene | |
Mass | see PDF data sheet | |
Mounting | see PDF data sheet | |
Grounding | M10 internal/external brass grounding bolt through enclosure body | |
Ambient conditions | ||
Ambient temperature | -40 ... 55 °C (-40 ... 131 °F) | |
Data for application in connection with hazardous areas | ||
EC-Type Examination Certificate | SIRA 13ATEX3059X | |
Group, category, type of protection, temperature class | II 2 GD Ex de IIC T5, T4 Gb Ex ib IIC T5, T4 Gb Ex de ib IIC T5, T4 Gb Ex tb IIIC T135 °C, T95 °C Db |
|
International approvals | ||
IECEx approval | IECEx SIR 13.0021 | |
Conformity | ||
Degree of protection | EN60529 | |
General information | ||
Ordering information | This device will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service. | |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. | |
Accessories | ||
Optional accessories | see PDF data sheet |
System | Classcode |
---|---|
ECLASS 13.0 | 27180502 |
ECLASS 12.0 | 27180502 |
ECLASS 11.0 | 27180502 |
ECLASS 10.0.1 | 27180502 |
ECLASS 9.0 | 27180502 |
ECLASS 8.0 | 27149144 |
ECLASS 5.1 | 27180502 |
ETIM 9.0 | EC002503 |
ETIM 8.0 | EC002503 |
ETIM 7.0 | EC002503 |
ETIM 6.0 | EC002503 |
ETIM 5.0 | EC002503 |
UNSPSC 12.1 | 39121314 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Installation & Maintenance Manual for Ex e Control Stations | ENG | 159 KB |