Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Cable pull ECN20IL-*

ECN20IL-*
  • Robust aluminum drum housing
  • Compact design
  • Bellows with steel tip
  • Wide range of mounting options
  • Up to 5 m of measuring cable
  • Rust and acid-resistant measuring cable

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ECN20IL-*

Product Description
Cable pull
General specifications
Device typeIndustrial Line
Measuring length1250 ... 5000 mm
Construction type55 mm, 80 mm, 130 mm
Functional safety related parameters
B10d300000
Ambient conditions
Ambient temperature-30 ... 70 °C (-22 ... 158 °F)
Mechanical specifications
Rope diameter0.55 mm
Retraction speed4 m/s
Degree of protectionIP64
Material
Housinganodized aluminum
RopeStainless steel 1.4401/316
Life spanup to 106 Cycles
General information
Scope of deliveryShaft coupling for mounting a rotary encoder depending on the flange type , Mounting clips , bolts for mounting the adapter and a rotary encoder , Sealing elements (various seals for mounting a rotary encoder) , Hexagon socket wrench, 1.3 AF
Accessories
Optional accessories#272502
SL-BCA
Ball for ball joint

Classifications

SystemClasscode
ECLASS 13.027270592
ECLASS 12.027270592
ECLASS 11.027270592
ECLASS 10.0.127270592
ECLASS 9.027270592
ECLASS 8.027279103
ECLASS 5.127270591
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121527

Details: ECN20IL-*

Function

Cable pull with a robust design to suit a wide range of requirements.

Product Documentation: ECN20IL-*

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF4895 KB
Manuals
Manual EC*SL*, Cable-PullENGPDF3917 KB

Approvals: ECN20IL-*

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
Declaration of incorporation / EinbauerklärungDOC-0844ALLPDF81 KB

Associated Products: ECN20IL-*

Accessories
Separate guide pulley for cable pulls, Guide pulley for all cable pull models, For applications with rope exit ≥ 3°, Ideal for wall mounting, Breaking ice on the measuring rope, For bridging edges and obstaclesfa
Separate guide pulley for cable pulls, Guide pulley for all cable pull models, For applications with rope exit ≥ 3°, Ideal for corner and wall mounting, Breaking ice on the measuring rope, For bridging edges and obstaclesfa