Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Cable pull |
General specifications | ||
---|---|---|
Device type | Heavy duty | |
Measuring range | 5000 ... 20000 mm | |
Drum perimeter | 500 mm | |
Construction type | 190 mm | |
Ambient conditions | ||
Ambient temperature | -30 ... 70 °C (-22 ... 158 °F) | |
Mechanical specifications | ||
Rope diameter | 2 mm | |
Tension force at rope | 22 ... 37 N | |
Retraction speed | 4 m/s | |
Degree of protection | IP65 | |
Material | ||
Housing | anodized aluminum | |
Spring housing | lacquer-coated aluminum | |
Rope | Stainless steel 1.4401/316, plastic sheathing | |
Life span | up to 106 Cycles | |
General information | ||
Scope of delivery | Shaft coupling for attaching a rotary encoder , Mounting clips , bolts for mounting the adapter and a rotary encoder , Sealing elements (various seals for mounting a rotary encoder) , Hexagon socket wrench, 1.3 AF |
System | Classcode |
---|---|
ECLASS 13.0 | 27270592 |
ECLASS 12.0 | 27270592 |
ECLASS 11.0 | 27270592 |
ECLASS 10.0.1 | 27270592 |
ECLASS 9.0 | 27270592 |
ECLASS 8.0 | 27279103 |
ECLASS 5.1 | 27270591 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 39121527 |
Cable pull for use in harsh ambient conditions.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Linear Position Measurement for Pipe Handlers on Offshore Oil Rigs | ENG | 328 KB |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 4895 KB | |
Manuals | |||
Manual EC*SL*, Cable-Pull | ENG | 3917 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Declaration of incorporation / Einbauerklärung | DOC-0844 | ALL | 81 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|