Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Supply | ||
---|---|---|
Connection | backplane bus | |
Rated voltage | 12 V DC , only in connection with the power supplies LB9*** | |
Nominal voltage | 12 V DC , | |
Power dissipation | 4.53 W | |
Power consumption | 4.53 W | |
Fieldbus connection | ||
Fieldbus type | PROFINET | |
Ethernet Interface | ||
Connection type | RJ-45 , via front connector | |
Transfer rate | 10BASE-T, 100BASE-TX 100 MBit/s | |
Station connection | directly to PCS or PLC or via hubs or switches | |
Cable type | SFTP in accordance with ISO/IEC 11801 for Cat 5e or better | |
Bus length | max. 100 m per link | |
Addressing | DHCP, via controller (DCP) or fixed IP address | |
Ethernet address | IP V4 address (preset: DHCP on, changeable via display) | |
Supported I/O modules | LB1x01*…LB1x03*, LB1x08*, LB1x09*, LB2x01*…LB2x17*, LB3x01*…LB3x06*, LB4x01*, LB4x02*, LB4x04*…LB4x06*, LB5x01*, LB5x02*, LB5x04*…LB5x06*, LB6x01*, LB6x05*, LB6x06*, LB6x08*, LB6x10*…LB6x17*, LB7x04* | |
HART communication | via PROFINET and HART I/P | |
PROFINET conformance class | CC B | |
Internal bus | ||
Connection | backplane bus | |
Galvanic isolation | ||
Ethernet/other circuits | basic insulation according to IEC/EN 61010-1, rated insulation voltage 35 Veff or 50 V DC | |
RS 485 interface/other circuits | basic insulation according to IEC/EN 61010-1, rated insulation voltage 35 Veff or 50 V DC | |
Insulation voltage | 1500 V AC acc. to IEEE 802.3u | |
Electrical isolation | ||
Power supply, internal bus/other circuits | basic insulation according to IEC/EN 61010-1, rated insulation voltage 30 V DC | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1 | |
Conformity | ||
Degree of protection | IEC 60529 | |
Fieldbus standard | IEEE 802.3 | |
Environmental test | EN 60068-2-14 | |
Shock resistance | EN 60068-2-27 | |
Vibration resistance | EN 60068-2-6 | |
Damaging gas | EN 60068-2-42 | |
Relative humidity | EN 60068-2-56 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Relative humidity | 95 % non-condensing | |
Shock resistance | shock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18 | |
Vibration resistance | frequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance |
|
Damaging gas | designed for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3 | |
Mechanical specifications | ||
Degree of protection | IP20 (module) , mounted on backplane | |
Connection | via backplane | |
Mass | approx. 150 g | |
Dimensions | 32.5 x 100 x 102 mm (1.28 x 3.9 x 4 inch) | |
Data for application in connection with hazardous areas | ||
Certificate | DEMKO 16 ATEX 1780 X | |
Marking | ![]() |
|
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 EN 60079-15:2010 |
|
International approvals | ||
ATEX approval | DEMKO 16 ATEX 1780 X | |
IECEx approval | IECEx UL 16.0141 X | |
Approved for | Ex nA IIC T4 Gc | |
General information | ||
System information | The module has to be mounted in appropriate backplanes (LB9***) in Zone 2 or outside hazardous areas. Here, observe the corresponding declaration of conformity. For use in hazardous areas (e. g. Zone 2, Zone 22 or Div. 2) the module must be installed in an appropriate enclosure. |
|
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210121 |
ECLASS 12.0 | 27210121 |
ECLASS 11.0 | 27210121 |
ECLASS 10.0.1 | 27210121 |
ECLASS 9.0 | 27210121 |
ECLASS 8.0 | 27210121 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
The PROFINET gateway is the interface between the I/O modules on the backplane and the control system.
HART communication is via PROFINET or HART I/P.
In addition to the input/output data of the I/O modules, the HART auxiliary variables can also be accessed in the process image.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Communication Redundancy for Uninterrupted Operation | ENG | 529 KB | |
Application Report - LB and FB Remote I/O Systems for Digitally Connecting Analog Field Devices | ENG | 208 KB | |
Application Report - Space Saving Extension for Existing Plants | ENG | 300 KB |
Product information | Language | File Type | File Size |
---|---|---|---|
Release Note | ENG | 383 KB | |
Brief Instructions | |||
Configuration instructions STEP 7 | ENG | 3870 KB | |
Configuration instructions TIA Portal | ENG | 4041 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 152 KB | |
Manuals | |||
CFC for STEP 7 | ENG | 1447 KB | |
Hardware Manual LB-Remote-I/O-System | ENG | 5385 KB | |
Manual | ENG | 5915 KB | |
Software Information | |||
Software Product Note Remote I/O DTM / Softwareproduktschein Remote I/O DTM | ALL | 256 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2652 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
China SITIIAS CCC Ex Certificate | 2021322310003602 (Mannheim) | ALL | 1085 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
DTM / DTM | LBFB HART IP | ZIP | 9478 KB |
CFC Device Driver Blocks for SIMATIC PCS 7 / CFC Device Driver Blocks for SIMATIC PCS 7 | ZIP | 15869 KB |