Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Vibration sensor with safety function both for the analog current output and for the 2 relay outputs with adjustable swichting thresholds |
General specifications | ||
---|---|---|
Type | Vibration sensor | |
Measuring technology | MEMS | |
Series | Pure Line | |
Measured variable | Vibration velocity | |
Measurement range | ||
Vibration velocity | 0 ... 32 mm/s | |
Measurement accuracy | ± 0.1 mm/s (calibration point: 90% of the measuring range; 159.2 Hz) Complies with the tolerance requirements of DIN ISO 2954 for measurement range greater than 8 mm/s |
|
Cross-sensitivity | < 5 % of the partial lateral acceleration, which acts exactly 90° to the measuring axis | |
Frequency range | 10 ... 1000 Hz | |
Averaging time | for v-rms: 2 s | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 2 | |
Performance level (PL) | PL d | |
Category | Cat. 2 | |
MTTFd | 329 a | |
Mission Time (TM) | 10 a | |
Diagnostic Coverage (DC) | min. 90 % | |
Indicators/operating means | ||
Status indicator | 6 LEDs for operating states | |
Control elements | 4 rotary switches and 1 push button for programming | |
Electrical specifications | ||
Fusing | external fuse is required: 3 A , semi-time-lag , 30 V DC | |
Operating voltage | 24 V DC + 7 % / - 10 % | |
Current consumption | max. 100 mA | |
Power consumption | 2.6 W | |
Time delay before availability | 15 s (initially self-test functions are executed before safe measured values are available at the output) | |
Surge protection | up to 2 kV | |
Output 1 | ||
Output type | relay | |
Switching function | Normally open (NO) | |
Switching voltage | max. 30 V DC | |
Switching current | max. 1 A | |
Output 2 | ||
Output type | relay | |
Switching function | Normally open (NO) | |
Switching voltage | max. 30 V DC | |
Switching current | max. 1 A | |
Output 3 | ||
Output type | analog output, current output of the vibration variable |
|
Output current | 4 ... 20 mA | |
Load resistor | ≤ 500 Ω | |
Standard conformity | ||
Degree of protection | DIN EN 60529, IP66, IP67 | |
Shock resistance | DIN EN 60068-2-27, 60 g, 6 ms | |
Vibration resistance | DIN EN 60068-2-6, 16.5 g, 10 ... 1000 Hz | |
Vibration evaluation | DIN ISO 10816/20816 | |
Functional safety | DIN EN IEC 61508 , SIL 2 EN ISO 13849 , PL d |
|
Approvals and certificates | ||
UL approval | ||
Ordinary Location | E468231 cULus Listed, Class III Power Source and limited energy , if UL marking is marked on the product. For use in NFPA 70 Applications only. adapters providing field wiring on request |
|
Maximum permissible ambient temperature | max. 60 °C (max. 140 °F) | |
Ambient conditions | ||
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Measuring head temperature | -40 ... 85 °C (-40 ... 185 °F) directly at the mounting point | |
Storage temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Mechanical specifications | ||
Connection type | plug | |
Housing material | Stainless steel 1.4305 / AISI 303 | |
Degree of protection | IP66 / IP67 only in connected state and correctly mounted housing cover | |
Connector | ||
Threading | M12 | |
Number of pins | 8 | |
Mass | approx. 500 g | |
Dimensions | ||
Height | 46 mm | |
Width | 62 mm | |
Length | 73.5 mm | |
General information | ||
Scope of delivery | 1 x allen head screw M8 x 20 1 x spring washer M8 1 x seal label |
System | Classcode |
---|---|
ECLASS 13.0 | 27271103 |
ECLASS 12.0 | 27201406 |
ECLASS 11.0 | 27201406 |
ECLASS 10.0.1 | 27201406 |
ECLASS 9.0 | 27201406 |
ECLASS 8.0 | 27201406 |
ECLASS 5.1 | 27201406 |
ETIM 9.0 | EC004309 |
ETIM 8.0 | EC004309 |
ETIM 7.0 | EC002959 |
ETIM 6.0 | EC002959 |
ETIM 5.0 | EC001758 |
UNSPSC 12.1 | 41114624 |
The vibration sensor determines the vibration quantity using rms (root mean square) averaging. This form of quadratic averaging or pre-filtering enables precise trend statements about the condition of the application.
The vibration sensor has a safety integrity level (SIL 2) for usage in functional safety applications.
For monitoring tasks within the scope of functional safety, 2 relay outputs with adjustable switching thresholds are available. With simultaneous evaluation of both relay outputs by a controller, monitoring of a pre-alarm and main alarm thus is possible, e.g. as part of Condition Monitoring.
Literature | Language | File Type | File Size |
---|---|---|---|
Product Overview - Vibration Sensors | ENG | 1351 KB |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 252 KB | |
Safety and Security Documentation | |||
Manual | ENG | 1955 KB | |
Manuals | |||
Manual VIM8* Vibration Sensors | ENG | 2780 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2221 KB |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 73 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada, USA UL Ordinary Location | E468231 | ALL | 610 KB | |
Worldwide TÜV SÜD Functional Safety Certificate | Z10 020068 0096 | ALL | 298 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-5658 | ALL | 327 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5659 | ALL | 252 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|