Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
HART connection cable for primary module/secondary module - termination board connection |
Ambient conditions | ||
---|---|---|
Ambient temperature | 0 ... 70 °C (32 ... 158 °F) | |
Relative humidity | 5 ... 90 %, non-condensing | |
Mechanical specifications | ||
Connection | ||
Device | 1 x IDC female connector, 26-pin | |
Termination board | 1 x IDC female connector, 26-pin | |
Cable length | 5 m |
System | Classcode |
---|---|
ECLASS 13.0 | 27219090 |
ECLASS 12.0 | 27219090 |
ECLASS 11.0 | 27219290 |
ECLASS 10.0.1 | 27219290 |
ECLASS 9.0 | 27219290 |
ECLASS 8.0 | 27219290 |
ECLASS 5.1 | 27242692 |
ETIM 9.0 | EC002584 |
ETIM 8.0 | EC002584 |
ETIM 7.0 | EC002584 |
ETIM 6.0 | EC002584 |
ETIM 5.0 | EC002584 |
UNSPSC 12.1 | 39121008 |
The connection cable K-HM26 is used for connection of a HART Multiplexer KFD*-HM*-16 to a K-System Termination Board.
The connection cable has a length of 1 m. Other cable lengths (max. 8 m) are available upon request.
Specifications | ||||||
---|---|---|---|---|---|---|
|