Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NBN5-F7A-E2-Y70129868

NBN5-F7A-E2-Y70129868
  • Switching output with integrated load resistance
  • Operating distance 5 mm

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBN5-F7A-E2-Y70129868

General specifications
Switching functionNormally open (NO)
Output typePNP
Rated operating distance5 mm
Installationsingle-sided flush mountable
Output polarityDC
Assured operating distance0 ... 4.05 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.37
Reduction factor r304 0.89
Output type3-wire
Nominal ratings
Operating voltage10 ... 60 V
Switching frequency0 ... 500 Hz
Hysteresistyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 3 V
Operating current0 ... 100 mA
Off-state current0 ... 0.5 mA typ. 0.1 µA at 25 °C
No-load supply current≤ 9 mA
Switching state indicatorLED, yellow
Functional safety related parameters
MTTFd1396 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007 + A1:2012
EN IEC 60947-5-2:2020
IEC 60947-5-2:2007 + A1:2012
IEC 60947-5-2:2019
Approvals and certificates
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
-30 ... 70 °C (-22 ... 158 °F) , fixed
Mechanical specifications
Connection typecable
Housing materialPBT
Sensing facePBT
Degree of protectionIP67
Cable
Cable diameter4.6 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPVC
Core cross section0.5 mm2
Length2.04 m ± 50 mm
Dimensions
Height17 mm
Width17 mm
Length28 mm

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NBN5-F7A-E2-Y70129868

Approvals: NBN5-F7A-E2-Y70129868

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
China CQC CCC2024010305676440ALLPDF1075 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-5172ALLPDF1230 KB
UK Declaration of Conformity (P+F)TDOC-6478_ENGENGPDF1285 KB

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.