Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive slot sensor SC3,5-N0-Y106571

SC3,5-N0-Y106571
  • Comfort series
  • 3.5 mm slot width


NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SC3,5-N0-Y106571

General specifications
Switching functionNormally closed (NC)
Output typeNAMUR
Slot width3.5 mm
Depth of immersion (lateral)5 ... 7 typ. 6 mm
Output type2-wire
Nominal ratings
Nominal voltage8.2 V (Ri approx. 1 kΩ)
Operating voltage5 ... 25 V
Switching frequency0 ... 3000 Hz
Hysteresis0 ... 0.05
Current consumption
Measuring plate not detected≥ 3 mA at nominal voltage
Measuring plate detected≤ 1 mA at nominal voltage
Functional safety related parameters
MTTFd5290 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
StandardsEN IEC 60947-5-2
Approvals and certificates
IECEx approval
Equipment protection level GaIECEx PTB 11.0091X
Equipment protection level GbIECEx PTB 11.0091X
Equipment protection level DaIECEx PTB 11.0091X
Equipment protection level MbIECEx PTB 11.0091X
ATEX approval
Equipment protection level GaPTB 99 ATEX 2219 X
Equipment protection level GbPTB 99 ATEX 2219 X
Equipment protection level DaPTB 99 ATEX 2219 X
UL approvalcULus Listed, General Purpose
Ordinary LocationE87056
Hazardous LocationE501628
Control drawing116-0453
KCC approval
Hazardous Location13-AV4BO-0353X
Ambient conditions
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Mechanical specifications
Connection typeflexible leads with plug
Housing materialPBT
Degree of protectionIP67 (plug connector, IP20)
ConnectorDuPont
Cable
Cable diameter1.1 mm ± 0.1 mm
Bending radius> 10 x cable diameter
MaterialPVC
Core cross section0.14 mm2
Length65 mm
Dimensions
Height15 mm
Width10 mm
Length19.5 mm
General information
Use in the hazardous areasee instruction manuals

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: SC3,5-N0-Y106571

Product Documentation: SC3,5-N0-Y106571

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF184 KB

Design / Simulation: SC3,5-N0-Y106571

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP65 KB
CAD Portal / CAD PortalALLLINK---

Approvals: SC3,5-N0-Y106571

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Hazardous LocationE501628:1:3ALLPDF412 KB
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB
EU PTB ATEX ia 2G, 1G, 1D s. certificatePTB 99 ATEX 2219 XALLPDF7738 KB
KR KOSHA Ex ia13-AV4BO-0352X/0353XALLPDF2679 KB
Worldwide PTB IECEx iaIECEx PTB 11.0091XALLLINK---
Control Drawings
Control drawing UL / Control drawing UL   ALLPDF168 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-5053BALLPDF1326 KB
UK Declaration of Conformity (P+F)TDOC-6457_ENGENGPDF1320 KB

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.