NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Output type | NAMUR | |
Rated operating distance | 2 mm | |
Installation | non-flush | |
Assured operating distance | 0 ... 1.62 mm | |
Actual operating distance | 1.8 ... 2.2 mm typ. | |
Reduction factor rAl | 0.5 | |
Reduction factor rCu | 0.45 | |
Reduction factor r304 | 0.8 | |
Output type | 2-wire | |
Nominal ratings | ||
Nominal voltage | 8.2 V (Ri approx. 1 kΩ) | |
Switching frequency | 0 ... 300 Hz | |
Hysteresis | 1 ... 10 typ. 3 % | |
Reverse polarity protection | reverse polarity protected | |
Current consumption | ||
Measuring plate not detected | ≤ 1 mA | |
Measuring plate detected | ≥ 3 mA | |
Switching state indicator | LED, yellow | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN IEC 60947-5-2 | |
Approvals and certificates | ||
IECEx approval | ||
Equipment protection level Gb | IECEx PTB 11.0021X | |
Equipment protection level Da | IECEx PTB 11.0021X | |
Equipment protection level Mb | IECEx PTB 11.0021X | |
ATEX approval | ||
Equipment protection level Gb | PTB 00 ATEX 2032 X | |
Equipment protection level Da | PTB 00 ATEX 2032 X | |
UL approval | cULus Listed, General Purpose | |
CML approval | on request | |
Ambient conditions | ||
Ambient temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Connection type | cable | |
Housing material | PA 6 GF35 Grivory GVN-35H sw | |
Sensing face | PA 6 GF35 Grivory GVN-35H sw | |
Degree of protection | IP67 | |
Cable | ||
Cable diameter | 2.6 mm ± 0.2 mm | |
Bending radius | > 10 x cable diameter | |
Material | PVC | |
Core cross section | 0.14 mm2 | |
Length | 0.17 m | |
Dimensions | ||
Height | 17 mm | |
Width | 14 mm | |
Length | 26 mm | |
General information | ||
Use in the hazardous area | see instruction manuals |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 176 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB | |
EU PTB ATEX ia 2G, 1G, 1D s. certificate | PTB 00 ATEX 2032 X | ALL | 12357 KB | |
Japan CML Ex ia | CML 21JPN2712X | ALL | 318 KB | |
Worldwide PTB IECEx ia | IECEx PTB 11.0021X | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-5063A | ALL | 1308 KB | |
UK Declaration of Conformity (P+F) | TDOC-6552AENG | ENG | 1317 KB |