Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product NBB15-30GM60-B3B-V1
Not available for purchase
Not available for purchase

Inductive sensor NCN15-30GM70-B3-V1

NCN15-30GM70-B3-V1
  • Comfort series
  • NO/NC selectable
  • Prefailure message and indicator

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NCN15-30GM70-B3-V1

General specifications
Switching functionNormally open/closed (NO/NC) programmable
Output typeAS-Interface
Rated operating distance15 mm
Installationnon-flush
Assured operating distance0 ... 12.1 mm
Reduction factor rAl 0.38
Reduction factor rCu 0.36
Reduction factor r304 0.72
Reduction factor rBrass 0.45
Output type2-wire
Nominal ratings
Operating voltage26.5 ... 31.9 V via AS-i bus system
Switching frequency0 ... 50 Hz
Hysteresistyp. 5 %
Time delay before availability≤ 1000 ms
Switching state indicatorMultihole-LED, yellow
Standard conformity
StandardsIEC / EN 60947-5-2:2004
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Housing materialStainless steel
Sensing facePBT
Degree of protectionIP67
Dimensions
Length70 mm
Diameter30 mm

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NCN15-30GM70-B3-V1

Product Documentation: NCN15-30GM70-B3-V1

Language Selection:
Product informationLanguageFile TypeFile Size
Installation conditionsENGPDF1054 KB

Design / Simulation: NCN15-30GM70-B3-V1

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP62 KB

Associated Products: NCN15-30GM70-B3-V1

Accessories

14.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting flange, 30 mmfa
Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa
16.00  USD

Contact Us

Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.