Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NBB8-18GM60-A2-V1-Y

NBB8-18GM60-A2-V1-Y
  • 8 mm flush
  • Increased operating distance
  • Extended temperature range
    -40 ... +85 °C
  • With increased sealing, protection class
    IP68 / IP69K

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBB8-18GM60-A2-V1-Y

General specifications
Switching functioncomplementary
Output typePNP
Rated operating distance8 mm
Installationflush
Output polarityDC
Assured operating distance0 ... 6.48 mm
Actuating elementmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
24 mm x 24 mm x 1 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.7
Reduction factor rBrass 0.45
Output type4-wire
Nominal ratings
Operating voltage7 ... 30 V
Switching frequency0 ... 1600 Hz
Hysteresistyp. 5%
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 2 V
Operating current0 ... 200 mA
Off-state current0 ... 0.5 mA typ. 4 µA at 25 °C
No-load supply current≤ 10 mA
Time delay before availability≤ 10 ms
Switching state indicatorLED, yellow
Functional safety related parameters
MTTFd1484 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typeConnector plug
Housing materialbrass , white bronze coated
Sensing facePBT , green
Degree of protectionIP68 / IP69K
Connector
ThreadingM12 x 1
Number of pins4
Mass68 g
Dimensions
Length75 mm
Diameter18 mm
Mountingwith nuts, M18
Tightening torque0 ... 30 Nm
General information
Scope of delivery2 self locking nuts in scope of delivery

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NBB8-18GM60-A2-V1-Y

Design / Simulation: NBB8-18GM60-A2-V1-Y

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP695 KB

Approvals: NBB8-18GM60-A2-V1-Y

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-2019259-3 / UL-CA-2015551-3ALLPDF288 KB
Declaration of Conformity
EU-Declaration of conformityTDOC-7412DENGENGPDF1313 KB
UK-Declaration of conformityTDOC-7413DENGENGPDF1288 KB

Associated Products: NBB8-18GM60-A2-V1-Y

Accessories

13.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting flange, 18 mm, Retainer for all cylindrical sensors with M18 thread, Simple installation and exact setting, Large sensing range (max. 20 mm)fa

Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable black, UL approved, drag chain suitable, torsion resistantfa

14.00  USD

Contact Us

Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable black, UL approved, drag chain suitable, torsion resistantfa

20.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female connector M12 straight A-coded 4-pin, for cable diameter 4 - 6 mm, field-attachablefa

20.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female connector M12 angled A-coded 4-pin, for cable diameter 4 - 6 mm, field-attachablefa
14.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Plastic mounting adapter, 18 mmfa
19.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting brackets for sensorsfa
35.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Quick mounting bracket with dead stopfa
16.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa
16.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.