Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NCB40-FP-W-P4

NCB40-FP-W-P4
  • Comfort series
  • 40 mm flush
  • 2-wire AC

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NCB40-FP-W-P4

General specifications
Switching functionNormally open/closed (NO/NC)
Output typeTwo-wire
Rated operating distance40 mm
Installationflush
Output polarityAC
Assured operating distance0 ... 32.4 mm
Reduction factor rAl 0.25
Reduction factor rCu 0.23
Reduction factor r304 0.85
Output type2-wire
Nominal ratings
Operating voltage AC20 ... 253 V
Switching frequency0 ... 20 Hz
Hysteresistyp. 3 %
Voltage drop≤ 5 V typ. 4V
Momentary current
(20 ms, 0.1 Hz)
max. 4000 mA
Operating current5 ... 500 mA
Off-state current0.3 ... 1 mA typ. 0.7 mA
Time delay before availability≤ 100 ms
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Connection typescrew terminals
Core cross sectionmax. 2.5 mm2
Housing materialPBT/base of metal
Sensing facePBT
Housing basealuminum painted
Degree of protectionIP68
Dimensions
Height40 mm
Width80 mm
Length80 mm
Note1) In the temperature range below 0 °C, permissible operating voltage Ub 80...253 V
Safety fuse ≤ 2 A (quick-blow) according to IEC 60127-2 Sheet 1
Recommendation: after a short circuit, check that the device is functioning correctly.

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NCB40-FP-W-P4

Product Documentation: NCB40-FP-W-P4

Language Selection:
Product informationLanguageFile TypeFile Size
Technical informationENGPDF158 KB

Design / Simulation: NCB40-FP-W-P4

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP99 KB
CAD Portal / CAD PortalALLLINK---

Approvals: NCB40-FP-W-P4

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA CSA Ordinary Location1007121ALLPDF198 KB
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3068CALLPDF1256 KB
UK Declaration of Conformity (P+F)TDOC-6118_ENGENGPDF1223 KB

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.