Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NMB5-18GM70-E2-FE-V94

NMB5-18GM70-E2-FE-V94
  • Stainless steel sensing face
  • Sensing range 5 mm
  • 3-wire DC
  • Ferrous targets

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NMB5-18GM70-E2-FE-V94

General specifications
Switching functionNormally open (NO)
Output typePNP
Rated operating distance5 mm
Installationflush
Output polarityDC
Assured operating distance0 ... 4.05 mm
Actuating elementFerrous targets
Reduction factor rAl 0
Reduction factor rCu 0
Reduction factor r304 0.6 ... 0.8
Reduction factor rSt37 1
Output type3-wire
Nominal ratings
Operating voltage10 ... 30 V DC
Switching frequency15 Hz
Hysteresis3 ... 15 typ. 5 %
Reverse polarity protectionyes
Short-circuit protectionyes
Voltage drop≤ 2 V
Operating current≤ 200 mA
Current consumption< 14 mA
Off-state current≤ 10 µA
Functional safety related parameters
MTTFd990 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicator4-way dual LED
Green: power
Yellow: output
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2
Approvals and certificates
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Connection type7/8 inch-16 UN , 4-pin
Housing materialStainless steel 1.4305 / AISI 303
Sensing faceStainless steel 1.4305 / AISI 303
Degree of protectionIP67 / IP68 / IP69K - cordset dependent according to cable specification
Dimensions
Length70 mm
Diameter18 mm

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NMB5-18GM70-E2-FE-V94

Product Documentation: NMB5-18GM70-E2-FE-V94

Language Selection:
Product informationLanguageFile TypeFile Size
Installation conditionsENGPDF1054 KB

Design / Simulation: NMB5-18GM70-E2-FE-V94

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP164 KB
CAD Portal / CAD PortalALLLINK---

Approvals: NMB5-18GM70-E2-FE-V94

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB
China Information on CCCCCC-Exempt Declaration (Pepperl+Fuchs)ALLPDF457 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3199BALLPDF1218 KB
UK Declaration of Conformity (P+F)TDOC-6142_ENGENGPDF1233 KB

Associated Products: NMB5-18GM70-E2-FE-V94

Accessories
Mounting aidfa
Female cordset, 7/8", 4-pin, STOOW cablefa
50.00  USD

Contact Us

Female cordset, 7/8", 4-pin, STOOW cablefa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.