Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Cylinder Position Switch |
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | Two-wire | |
Rated operating distance | 2 mm | |
Installation | flush | |
Output polarity | AC/DC | |
Assured operating distance | 0 ... 1.62 mm | |
Reduction factor rAl | 0.4 | |
Reduction factor r304 | 0.85 | |
Output type | 2-wire | |
Nominal ratings | ||
Switching frequency | 0 ... 20 Hz | |
Hysteresis | 10 ... 20 % typ. 15 % | |
Reverse polarity protection | yes | |
Short-circuit protection | yes | |
Voltage drop | ≤ 7 V | |
Momentary current (20 ms, 0.1 Hz) | max. 3 A | |
Rated operating current | 8 ... 300 mA AC/DC | |
Off-state current | < 1.7 mA | |
Mag. Field strength, AC fields | 250 mT | |
Mag. Field strength, DC fields | 100 mT | |
Limit data | ||
Operating pressure dynamically | 1000 psi | |
Indicators/operating means | ||
LED green | Power on | |
LED red | Output status | |
LED red/green | Short circuit/overload indication | |
Electrical specifications | ||
Rated operating voltage | 20 ... 250 V AC/DC | |
Standard conformity | ||
Standards | EN 60947-5-2 | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Connection type | Connector plug | |
Degree of protection | IP67 | |
Material | Housing: zinc Probe: aluminum |
|
Connector | ||
Threading | 7/8 inch-16 UN | |
Number of pins | 3 | |
Mass | 159 g | |
Note | X = 1.250 in (31.8 mm) |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2468 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
UK Declaration of Conformity (P+F) | TDOC-6513AENG | ENG | 1224 KB |