Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | complementary | |
Output type | PNP | |
Rated operating distance | 20 mm | |
Installation | flush mountable | |
Output polarity | DC | |
Assured operating distance | 0 ... 16.2 mm | |
Reduction factor rAl | 0.5 | |
Reduction factor rCu | 0.5 | |
Reduction factor r304 | 0.6 ... 1 | |
Output type | 4-wire | |
Mounting angle | Al | |
Amplifier housing | Stainless steel | |
Nominal ratings | ||
Operating voltage | 10 ... 30 V | |
Switching frequency | 0 ... 20 Hz | |
Hysteresis | 0.3 ... 5 typ. 2 % | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 3 V | |
Operating current | 0 ... 200 mA | |
No-load supply current | ≤ 25 mA | |
Time delay before availability | ≤ 20 ms | |
Switching state indicator | Multihole-LED, yellow | |
Functional safety related parameters | ||
MTTFd | 7515 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN IEC 60947-5-2 | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose, Class 2 Power Source | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | 0 ... 250 °C (32 ... 482 °F) | |
Mechanical specifications | ||
Connection type | Connector plug M12 x 1 , 4-pin | |
Cable version | PFA cable, with armour of stainless steel | |
Core cross section | 3 x 0.34 , screened | |
Housing material | PTFE / Al / 1.4305 / AISI 303 | |
Sensing face | PTFE | |
Degree of protection | amplifier IP67 sensor IP40 |
|
Dimensions | ||
Height | 40 mm | |
Width | 44 mm | |
Length | 56 mm | |
Cable length | L = 10 m | |
Note | - amplifier 0 °C ... 70 °C - r1.4305 dep. on thickness of measurement plate d: r1.4305 = 1 for d < 1mm Additional accessory: Protective cover SH-F35 is available for use in areas where there is moisture and as a means of mechanical protection. |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 702 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 66 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB | |
China Information on CCC | CCC-Exempt Declaration (Pepperl+Fuchs) | ALL | 457 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3207B | ALL | 1217 KB | |
UK Declaration of Conformity (P+F) | TDOC-6150_ENG | ENG | 1233 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|