Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NCN20-F35-A2-250-20M-V1

NCN20-F35-A2-250-20M-V1
  • Comfort series
  • Extended temperature range of sensor component
    0 ... 250 °C (0 ... 482 °F)
  • 20 m cable between sensor and amplifier with metal case
  • Suitable for drag chains and abrasion resistant
  • Minimum bending radius of 30 cm for movable installation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NCN20-F35-A2-250-20M-V1

General specifications
Switching functioncomplementary
Output typePNP
Rated operating distance20 mm
Installationflush mountable
Output polarityDC
Assured operating distance0 ... 16.2 mm
Reduction factor rAl 0.5
Reduction factor rCu 0.5
Reduction factor r304 0.6 ... 1
Output type4-wire
Mounting angleAl
Amplifier housingStainless steel
Nominal ratings
Operating voltage10 ... 30 V
Switching frequency0 ... 20 Hz
Hysteresis0.3 ... 5 typ. 2 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 3 V
Operating current0 ... 200 mA
No-load supply current≤ 25 mA
Time delay before availability≤ 20 ms
Switching state indicatorMultihole-LED, yellow
Functional safety related parameters
MTTFd7515 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature0 ... 250 °C (32 ... 482 °F)
Mechanical specifications
Connection typeConnector plug M12 x 1 , 4-pin
Cable versionPFA cable, with armour of stainless steel
Core cross section3 x 0.34 , screened
Housing materialPTFE / Al / 1.4305 / AISI 303
Sensing facePTFE
Degree of protectionamplifier IP67
sensor IP40
Dimensions
Height40 mm
Width44 mm
Length56 mm
Cable lengthL = 20 m
Note- amplifier 0 °C ... 70 °C
- r1.4305 dep. on thickness of measurement plate d:
r1.4305 = 1 for d < 1mm
Additional accessory: Protective cover SH-F35 is available for use in areas where there is moisture and as a means of mechanical protection.

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NCN20-F35-A2-250-20M-V1

Design / Simulation: NCN20-F35-A2-250-20M-V1

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP702 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ66 KB

Approvals: NCN20-F35-A2-250-20M-V1

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB
China Information on CCCCCC-Exempt Declaration (Pepperl+Fuchs)ALLPDF457 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3207BALLPDF1217 KB
UK Declaration of Conformity (P+F)TDOC-6150_ENGENGPDF1233 KB

Associated Products: NCN20-F35-A2-250-20M-V1

Accessories

13.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting flange, 18 mm, Retainer for all cylindrical sensors with M18 thread, Simple installation and exact setting, Large sensing range (max. 20 mm)fa
fa
16.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa
16.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.